OEM - EP - Miniature Pressure Controller | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Configuración

Tamaños del orificio efectivo

Rango de presión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OEM - EP - Miniature Pressure Controller

OEM - EP - Miniature Pressure Controller

The Parker OEM-EP compact electronic pressure control unit is specifically designed for system manufacturers that require fast response with minimal internal volume.

Especificaciones técnicas

  • Control de flujo: Pressure
  • Aplicación de la industria: Mass Spectrometer Process Gas Supply Pressure Control, Carrier Gas Pressure Control, Air over Liquid Flow Control
  • Método de control: No, Yes
  • Tamaño del orificio: .01 and .03" (0.25 and 0.76 mm)
  • Altura: 2.44 in. (62mm)
  • Anchura: 1.16 in. (29mm)
  • Longitud: 1.08 in. (28mm)

Descripción completa del producto

The Parker OEM-EP Miniature Electronic Pressure Controller converts a variable electrical control signal into a variable pneumatic output. Sized to minimize internal volume and ease integration, the OEM-EP is an ideal replacement for manual regulators, needle valves and vent orifices where precise pressure control is critical. Using Parker Hannifin's patented VSO® proportional valve and integral closed loop control, the OEM-EP is the perfect choice for carrier gas flow control, micro-fluidic flow control, and aspirate/dispense applications.

Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry

Feature/Benefits:
• Silent operation to reduce system noise levels
• High accuracy and unparalleled resolution for improved results
• Tested for long life to improve system availability
• Integral closed loop control to minimize system development time
• Low internal volume to improve efficiency
• Analog control for added design flexibility
• RoHS compliant

Applications:
• Carrier Gas Pressure Control
• Air over Liquid Flow Control
• Mass Spectrometer Process Gas Supply Pressure Control
• Clinical Diagnostics
• Print Markets

Documentos relacionados

×
Productos Configuración Tamaños del orificio efectivo Rango de presión
990-005101-002 Internal Vent .01" 0-2 psig
990-005101-015 Internal Vent .01" 0-15 psig
990-005101-100 Internal Vent .01" 0-100 psig
990-005103-002 Internal Vent .03" 0-2 psig
990-005103-005 Internal Vent .03" 0-5 psig
990-005103-015 Internal Vent .03" 0-15 psig
990-005103-050 Internal Vent .03" 0-50 psig
990-005103-100 Internal Vent .03" 0-100 psig
990-005123-015 No Internal Vent .03" 0-15 psig
990-005123-050 No Internal Vent .03" 0-50 psig
990-005123-100 No Internal Vent .03" 0-100 psig

687852
687821