P-Shape Electrically Conductive Elastomer Extruded Gaskets | Product Series

Filtrar por

    Nenhum filtro selecionado

Nominal Dimension A

Nominal Dimension B

Nominal Dimension C

Nominal Dimension D

Material de vedação

Tipo de adesivo

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
P-Shape Electrically Conductive Elastomer Extruded Gaskets P-Shape Electrically Conductive Elastomer Extruded Gaskets

P-Shape Electrically Conductive Elastomer Extruded Gaskets

Parker Chomerics P-Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® elastomer materials. Click into this product and select your desired part number.

Especificações técnicas

  • Formato: P-Shape
  • Material de enchimento: Nickel-Aluminum, Silver-Aluminum, Silver-Copper, Nickel-Graphite, Silver-Glass, Silver
  • Elastômero: Silicone, Fluorosilicone, EPDM
  • Dureza: 45 to 75 Shore A
  • Gravidade específica: 1.6 to 4.0
  • Força de tensão: 150 to 200 psi, 1.03 to 1.38 MPa
  • Temperatura máxima de operação: 100 to 200 °C
  • Condutividade térmica: 0.9 to 2.2 W/m-K
  • Nível de proteção de ruído: 90 to 120 dB @ 2 GHz

Descrição completa do produto

Parker Chomerics has developed and enhanced virtually every aspect of conductive elastomer materials technology, from the earliest silver and silver-plated copper filled silicones, to the latest and more cost-effective silver-plated aluminum and nickel-plated graphite composites. Today we offer the most comprehensive selection and highest quality products available.


Parker Chomerics P-Shape Electrically Conductive Elastomer Extruded Gaskets are available in various CHO-SEAL® conductive elastomers, consisting of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or non-plated graphite particles.


This item is sold as cord stock and quote cart quantity is in 1-foot (305 mm) increments.


CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing.


Standard Extruded Materials:  
•CHO-SEAL 6502 (nickel-aluminum filled silicone)
•CHO-SEAL 6503 (nickel-aluminum filled fluorosilicone)
•CHO-SEAL 1298 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1285 (silver-aluminum filled silicone)
•CHO-SEAL 1287 (silver-aluminum filled fluorosilicone)
•CHO-SEAL 1215 (silver-copper filled silicone)
•CHO-SEAL 1217 (silver-copper filled fluorosilicone)
•CHO-SEAL S6305 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL 6308 (nickel-graphite filled silicone)
•CHO-SEAL 6370 (nickel-graphite filled silicone) UL 94 V-0
•CHO-SEAL L6303 (nickel-graphite filled fluorosilicone)
•CHO-SEAL 1350 (silver-glass filled silicone)
•CHO-SEAL 1273 (silver-copper filled silicone) UL 94 V-0
•CHO-SEAL 1401 (silver filled silicone)
•CHO-SEAL 6452 (nickel-graphite filled EPDM)


CHO-SEAL® Electrically Conductive Elastomer Extruded Gaskets are reliable over the life of the equipment. The same gasket is both an EMI shield and an environmental seal. Elastomer gaskets resist compression set, accommodate low closure force, and help control airflow. Parker Chomerics offers hundreds of standard extruded products, readily lathe-cut into washers, spliced, bonded, kiss-cut, or die-cut to reduce installation labor and to conserve material, resulting in a cost-effective alternative to other methods of EMI shielding and environmental sealing.


Parker Chomerics P- Shape Electrically Conductive Elastomer Extruded Gaskets Standard Tolerances (in):
• <0.200: ± 0.005
• 0.200 to 0.349: ± 0.008
• 0.350 to 0.500: ± 0.010
• >0.500: ± 3% Nominal Dimension


Features/Benefits:
• Superior reliability
• Cost effective
• Flexible design
• Co-extruded (with weather seals) options available


Typical Applications:
• Defense
• Aerospace
• Consumer electronics
• Telecom
• Industrial
• Automotive
• Life science

Documentos relacionados

×
Produtos Nominal Dimension A Nominal Dimension B Nominal Dimension C Nominal Dimension D Material de vedação Tipo de adesivo
19-06-20879-6502 0.190 in / 4.83 mm 0.136 in / 3.45 mm 0.312 in / 7.92 mm 0.030 in / 0.76 mm CHO-SEAL 6502 None
19-06-M151-6503 0.125 in / 3.18 mm 0.045 in / 1.14 mm 0.250 in / 6.35 mm 0.062 in / 1.57 mm CHO-SEAL 6503 None
10-06-B227-L6303 0.190 in / 4.83 mm 0.130 in / 3.30 mm 0.312 in / 7.92 mm 0.062 in / 1.57 mm CHO-SEAL L6303 None
19-06-16770-L6303 0.375 in / 9.53 mm 0.250 in / 6.35 mm 0.625 in /15.88 mm 0.075 in / 1.91 mm CHO-SEAL L6303 None
19-20-L064-6503 0.600 in /15.24 mm 0.400 in /10.16 mm 0.350 in / 8.89 mm 0.110 in / 2.79 mm CHO-SEAL 6503 PSA on Bottom
19-20-15899-6503 0.610 in /15.49 mm 0.350 in / 8.89 mm 0.875 in /22.23 mm 0.130 in / 3.30 mm CHO-SEAL 6503 PSA on Bottom
19-06-26676-1287 0.090 in / 2.29 mm 0.045 in / 1.14 mm 0.160 in / 4.06 mm 0.025 in / 0.64 mm CHO-SEAL 1287 None
10-06-3599-S6305 0.200 in / 5.08 mm 0.080 in / 2.03 mm 0.650 in /16.51 mm 0.062 in / 1.57 mm CHO-SEAL S6305 None
19-06-10819-1401 0.076 in / 1.93 mm 0.028 in / 0.71 mm 0.124 in / 3.15 mm 0.033 in / 0.84 mm CHO-SEAL 1401 None
19-06-11384-S6305 0.750 in /19.05 mm 0.625 in /15.88 mm 0.725 in /18.42 mm 0.062 in / 1.57 mm CHO-SEAL S6305 None
10-06-A778-6370 0.200 in / 5.08 mm 0.080 in / 2.03 mm 0.215 in / 5.46 mm 0.062 in / 1.57 mm CHO-SEAL 6370 None
19-20-10819-6452 0.076 in / 1.93 mm 0.028 in / 0.71 mm 0.124 in / 3.15 mm 0.033 in / 0.84 mm CHO-SEAL 6452 PSA on Bottom
10-06-5611-6370 0.312 in / 7.92 mm 0.187 in / 4.75 mm 0.563 in /14.30 mm 0.062 in / 1.57 mm CHO-SEAL 6370 None
10-06-8737-1217 0.200 in / 5.08 mm 0.080 in / 2.03 mm 0.250 in / 6.35 mm 0.062 in / 1.57 mm CHO-SEAL 1217 None
19-06-26676-L6303 0.090 in / 2.29 mm 0.045 in / 1.14 mm 0.160 in / 4.06 mm 0.025 in / 0.64 mm CHO-SEAL L6303 None

687852
179336