Pancake DC Servo Motor - AXEM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Serie

Par continuo (Nm)

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pancake DC Servo Motor - AXEM Series

Pancake DC Servo Motor - AXEM Series

AXEM pancake DC servo motors have a disk rotor and offer high dynamic characteristics, exceptional regulation at low speed plus silent and vibration-free operation. Robust, efficient & low maintenance, they offer torques to 19Nm and speeds to 4800 min-1

Especificaciones técnicas

  • Tamaño del bastidor: 110 mm, 140 mm, 160 mm, 211 mm, 278 mm
  • Par continuo: 0.14 to 19.2 Nm, 1.24 to 170 lb-inch
  • Par motor: 0.5 to 31 Nm, 4.4 to 274 lb-inch
  • Velocidad nominal: 3000 to 4800 RPM
  • Voltaje de entrada: 14 to 178 VDC
  • Número de polos del motor: n/a
  • Tipo de retroalimentación: Encoder
  • Accionamiento Parker compatible: RTS
  • Cumplimiento con especificaciones: No Marking
  • Grado de protección de admisión: IP44, IP20 (for ventilated models)
  • Freno de sujeción incluido: -
  • Tipo de eje: Smooth, Keyway

Descripción completa del producto

The AXEM motor, with more than 2 million units produced, is one of the most widespread servo motors in the world. With its disk rotor, composed solely of copper and insulator the Axem motor achieves high dynamics and excellent regulation of motion at low speed, as well as silent and vibration-free functioning. It is robust, efficient, and low maintenance.

Applications:
• Factory Automation
• Life Science Diagnostic
• Textile Machines
• Marine

Technical Overview:
• Motor Technology : disc rotor DC brushed servo motor
• Frame Sizes : 110mm | 140mm | 160mm | 211mm | 278mm
• Torque Range : 0.14 ... 19.2 Nm
• Speed Range : 3000 ... 4800 min-1
• Voltage Supply : 14 ... 178VDC
• Number of Poles : NA
• Protection Level : IP44 | IP20 (for ventilated models)
• Feedback Sensors : Encoder
• Marking : No Marking

Advantages:
• Very low speed modulation
• Exceptional regulation at low speed
• High dynamic characteristics low rotor inertia
• Silent and vibration-free functioning
• Maintenance free
• Disk rotor
• Protection: IP44 / IP20 for ventilated models
• Class F insulation

Documentos relacionados

×
Productos Serie Par continuo (Nm) Opciones
56400 AXEM F 0.35 F9M4+FREIN
57213 AXEM F 0.14 F9M4R+F9T
57304 AXEM F 0.54 F9M4H+F9T
57310 AXEM F 0.14 F9M4R+F9T
57396 AXEM F 0.61 F12M2+FC12T
57427 AXEM F 0.35 F9M4+FREIN
57475 AXEM F 0.35 F9M4+F9T
57536 AXEM F 0.14 F9M4R+F9T
57570 AXEM F 0.14 F9M4R+F9T
57571 AXEM F 0.14 F9M4R+F9T
57572 AXEM F 0.14 F9M4R+F9T
MC13SA6222 AXEM M 1.27 MC13S+BR.115+TACHY
MC13SA8260 AXEM M 1.27 MC13S+F115
MC13SA8518 AXEM M 1.27 MC13S+TBN460
MC13SA8520 AXEM M 1.27 MC13S+FC11T+FREIN.Bi+CODEUR+C6
MC13SR0097 AXEM M 1.27 MC13S+BR.F12H-+TACHY
MC13SR0104 AXEM M 1.27 MC13S+TBN410+B.R.
MC13SR0126 AXEM M 1.27 MC13S+BR.F12H+FC11T
MC13SR0501 AXEM M 1.27 MC13SR+BR.115+FC11T
MC17HR0022 AXEM M 1.8 MC17H+B.R.+TACHY
MC17HR0026 AXEM M 1.8 MC17H+FC12T+B.R.
MC17HR0035 AXEM M 1.8 MC17H+FC12T+B.C.
MC17HR0036 AXEM M 1.8 MC17H+FC12T+B.C.
MC17HR0204 AXEM M 1.8 MC17H+FC12T+FREIN+B.R.
MC17HR0553 AXEM M 1.8 MC17H+FC12T
MC19PA6854 AXEM M 3.2 MC19P+TBN460+B.C.
MC19PA7036 AXEM M 3.2 MC19P+TBN460+B.C.
MC19PA7938 AXEM M 3.2 MC19+FC12T+B.R
MC19PA7970 AXEM M 3.2 MC19P+FC12T+B.R.
MC19PA8076 AXEM M 3.2 MC19+B.C.
MC19PA8255 AXEM M 3.2 MC19P
MC19PA8285 AXEM M 3.2 MC19P+TBN406+KIT.COD
MC19PA8521 AXEM M 3.2 MC19P+TBN460+COD+C6+FICHE+TROP
MC19PR0026 AXEM M 3.2 MC19P+FC12T+B.R.
MC19PR0031 AXEM M 3.2 MC19P+B.C.+TACHY
MC19PR0036 AXEM M 3.2 MC19P+FC12T+B.C.
MC19PR0204 AXEM M 3.2 MC19P+FC12T+FREIN+B.R.
MC19PR0523 AXEM M 3.2 MC19P+FC12T+B.R.
MC19PR0527 AXEM M 3.2 MC19P+FC12T+B.C.+Drw+302159
MC19PR0552 AXEM M 3.2 MC19P+FC12T+FREIN+B.R.
MC19PR0564 AXEM M 3.2 MC19+FC12T+B.R.
MC19PR0566 AXEM M 3.2 MC19P+FC12T
MC19SA7995 AXEM M 3.2 MC19S+B.C.+TACHY
MC19SA8216 AXEM M 3.2 MC19S+FC12T
MC19SR0026 AXEM M 3.2 MC19S+FC12T+B.R.
MC19SR0204 AXEM M 3.2 MC19S+FC12T+FREIN+B.R.
MC19SR0516 AXEM M 3.2 MC19S+FC12T+B.C.
MC19SR0522 AXEM M 3.2 MC19+FC12T+B.R.
MC23ASA8394 AXEM M 6.1 MC23AS+TBN420+PROTEC.THER
MC23ASA8488 AXEM M 6.1 MC23AS+AD.COD
MC23ASR0001 AXEM M 6.1 MC23AS+B.R.+TACHY
MC23ASR0005 AXEM M 6.1 MC23AS+FC12T+B.R.
MC23ASR0006 AXEM M 6.1 MC23AS+FC12T+B.R.
MC23ASR0204 AXEM M 6.1 MC23AS+FC12T+FREIN
MC23ASR0517 AXEM M 6.1 MC23AS+FC12T
MC23SA6485 AXEM M 6.1 MC23S+FC12T
MC23SA6752 AXEM M 6.1 MC23S+TBN460+BALAI+C.ARGT
MC23SA8117 AXEM M 6.1 MC23S+FC12T+B.R.
MC23SA8121 AXEM M 6.1 MC23S+FC12T+B.C.
MC23SR0006 AXEM M 6.1 MC23S+FC12T+B.R.
MC23SR0016 AXEM M 6.1 MC23S+FC12T+B.C.
MC23SR0117 AXEM M 6.1 MC23S+TBN420+FREIN+B.C.
MC24PA4915 AXEM M 7.3 MC24P+FC12T+B.R.
MC24PA8443 AXEM M 7.3 MC24P+FC12T+AD.COD
MC24PA8515 AXEM M 7.3 MC24P+FC12T+AD.COD+FREIN+B.R.
MC24PR0002 AXEM M 7.3 MC24P+B.R.+TACHY
MC24PR0006 AXEM M 7.3 MC24P+FC12T+B.R.
MC24PR0011 AXEM M 7.3 MC24P+B.C.+TACHY
MC24PR0016 AXEM M 7.3 MC24P+FC12T+B.C.
MC24PR0204 AXEM M 7.3 MC24P+FC12T+FREIN+B.R.
MC24PR0214 AXEM M 7.3 MC24P+FC12T+FREIN+B.C.
MC24PR0553 AXEM M 7.3 MC24P+FC12T+BC+FREIN+2BA
MC27A6079 AXEM M 14.3 MC27+FC12T+FREIN+B.C.
MC27A8363 AXEM M 14.3 MC27+PRO.THER
MC27A8510 AXEM M 14.3 MC27+FC12T+FREIN+AD.COD
MC27R0001 AXEM M 14.3 MC27+TACHY+B.C.
MC27R0006 AXEM M 14.3 MC27+FC12T+B.C.
MC27R0007 AXEM M 14.3 MC27+TBN420+B.C.
MC27R0016 AXEM M 14.3 MC27+FC12T+B.R.
MC27R0204 AXEM M 14.3 MC27+FC12T+FREIN+B.R.
MC27R0214 AXEM M 14.3 MC27+FC12T+FREIN+B.C.
MC27R0502 AXEM M 14.3 MC27+TACHY
MD17HSR0503 AXEM M 3.18 MD17HS+TBN406
MD17HSR0528 AXEM M 3.18 MD17HS
57330 AXEM F 0.28 F9M2
57340 AXEM F 0.28 F9M2+F9T
F9M2R1100 AXEM F 0.28 F9M2+TB206
57331 AXEM F 0.35 F9M4
57341 AXEM F 0.35 F9M4+F9T
F9M4R1100 AXEM F 0.35 F9M4+TB206
57336 AXEM F 0.54 F9M4H
57343 AXEM F 0.54 F9M4H+F9T
F9M4HR1100 AXEM F 0.54 F9M4H+TB206
57332 AXEM F 0.14 F9M4R
57346 AXEM F 0.14 F9M4R+F9T
F9M4RR1100 AXEM F 0.14 F9M4R+TB206
57333 AXEM F 0.61 F12M2
57348 AXEM F 0.61 F12M2+FC12T
F12M2R1100 AXEM F 0.61 F12M2+TB206
57334 AXEM F 0.77 F12M4
57342 AXEM F 0.77 F12M4+FC12T
F12M4R1100 AXEM F 0.77 F12M4+TB206
57338 AXEM F 1.1 F12M4H
57344 AXEM F 1.1 F12M4H+FC12T
F12M4HR1100 AXEM F 1.1 F12M4H+TB206
57335 AXEM F 0.42 F12M4R
57347 AXEM F 0.42 F12M4R+FC12T
MC13SR0001 AXEM M 1.27 MC13S
MC13SR0006 AXEM M 1.27 MC13S+FC11T
MC13SR0007 AXEM M 1.27 MC13S+TBN420
MC17BR0021 AXEM M 1.2 MC17B
MC17BR0025 AXEM M 1.2 MC17B+FC12T
MC17BR0027 AXEM M 1.2 MC17B+TBN420
MC17HR0021 AXEM M 1.8 MC17H
MC17HR0025 AXEM M 1.8 MC17H+FC12T
MC17HR0027 AXEM M 1.8 MC17H+TBN420
MD17HSR0001 AXEM M 3.18 MD17HS
MD17HSR0005 AXEM M 3.18 MD17HS+TBN420
MC17NR0021 AXEM M 1.2 MC17N
MC17NR0025 AXEM M 1.2 MC17N+FC12T
MC17NR0027 AXEM M 1.2 MC17N+TBN420
MC19PR0021 AXEM M 3.2 MC19P
MC19PR0025 AXEM M 3.2 MC19P+FC12T
MC19PR0027 AXEM M 3.2 MC19P+TBN420
MC19SR0021 AXEM M 3.2 MC19S
MC19SR0025 AXEM M 3.2 MC19S+FC12T
MC19SR0027 AXEM M 3.2 MC19S+TBN420
MC23SR0001 AXEM M 6.1 MC23S
MC23SR0005 AXEM M 6.1 MC23S+FC12T
MC23SR0007 AXEM M 6.1 MC23S+TBN420
MC24PR0001 AXEM M 7.3 MC24P
MC24PR0005 AXEM M 7.3 MC24P+FC12T
MC24PR0007 AXEM M 7.3 MC24P+TBN420
MC27R0011 AXEM M 14.3 MC27
MC27R0017 AXEM M 14.3 MC27+TBN420
MC27R0015 AXEM M 14.3 MC27+FC12T

687852
A87859