Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Note: This product is no longer available - please contact us for further assistance.
The Picospritzer III is a self-contained, rack-mountable system which supplies repeatable pressure pulses. It was designed for rapid and reproducible ejections of picoliter and nanoliter volumes used in conjunction with intracellular or extracellular studies while avoiding the inherent desensitization of nerve cells which accompanies Iontophoretic methodology. The Picospritzer system comes complete with high speed valves and the necessary tubing assemblies (less pipette and holder). It is designed to fit a standard 19” relay rack. The Picospritzer also comes fully adjusted and ready to use. It includes a self-contained regulator assembly, which can be used to increase or decrease pressure simply by rotating a knob. Pulse is setup using a three-digit thumbwheel for duration and a three-position toggle switch for range setting (millisecond, second or minute). The valve boxes are connected to the corresponding jack in the rear of the instrument and pneumatically to the compressed gas regulator via tubing assemblies. Millisecond, Second and Minute Operating times. Resolution to 1 millisecond. Pulses as short as 2 milliseconds. Pulses Initiated from Panel Pushbutton, External Simulator or Remote. Internal timer can be externally triggered. 5-volt Marker Output. Channels independent when operated externally. Universal Power Supply Matching available, line voltages ranging from 90 to 250 volts AC, 50-60 Hz. Two-channel model available.
Markets:
• Life Science research and development
• Biological Research
Features/Benefits:
• Ejection of picoliter to nanoliter volumes
• Pulse duration: 2-999 ms (1 ms intervals)
• Pulse initiation: external stimulator, front panel or remote push button (or foot pedal)
• Up to two injection channels
• Size: Standard 19” rack
Applications:
• Picoliter and nanoliter dispense
| Literature and Reference Materials |
|---|
| Picospritzer IIIBrochure_ |
| Picospritzer III User Guide - Picospritzer, Rev 03/2007 |
| Productos | Canales | Rango de presión |
|---|---|---|
| 052-0500-900 | 2 | 0-100 psi |