Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Platinum-cured pharma grade silicone tubing for fluid transfer and peristaltic pump applications.
Parker´s PureTain® platinum-cured pharma grade silicone tubing is designed to meet the highest standards for fluid transfer in both the pharmaceutical and biotech industries. Great flexibility paired with flex cracking resistance provides excellent performance for peristaltic pump applications. The highest-purity translucent tubing is manufactured in clean room ISO class 7 and offers excellent biocompatibility.
Product Benefits:
• Excellent purity of tubing through pharma grade silicone resin
• High purity due to manufacturing and packaging in clean room Class 7/8
• Highest level of flexibility and flex crack resistance
• No odor or taste
• Available in standard and custom core sizes and wall thickness
• Outstanding biocompatibility
Range of Application:
• Peristaltic pumps
• Fluid Transfer
• High pure processes
• Drug Delivery
• Cell Culturing
• Final Filling
Parker also offers molded single-use tubing manifolds, customized to your bioprocess requirements.
Our application engineering team will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.
No hay archivo CAD disponible
Latin American Group Headquarters
Parker Hannifin Ind. e Com. Ltda.
Estrada Municipal Joel de Paula, 900
São José dos Campos
SP
Brasil
12247-015
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.