Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The PND is a 10 mm miniature exhaust valve designed for systems that require reliable and consistent pressure relief. This economical valve is capable of flow rates up to 12 slpm with inlet pressures of up to 6 psig.
The PND Series miniature pneumatic solenoid valve is a 2-way normally open exhaust valve designed for rapid pressure relief. The PND valve is the ideal solution for safety oriented applications that require pressure relief to atmosphere upon power loss.
Markets
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy
Features/Benefits
• Compact, economical design to reduce size and cost of integration
• Normally Open configuration to ensure rapid deflation upon
power loss
• Low power design reduces heat generation and power consumption
• Proven performance tested to 250,000 life cycles
• RoHS compliant
Applications
• Non-Invasive Blood Pressure Devices
• Normally Open Fail-Safe Exhaust
Literature and Reference Materials |
---|
Miniature Solenoid Valves Catalog: PPF-MSV-002/US |
PND - Miniature Solenoid Valve Datasheet |
Productos | Requisito de presión de la aplicación | Tensión (VCC) |
---|---|---|
PND-05A-03 | .050 orifice | 3 |
PND-05A-06 | .050 orifice | 6 |
PND-05A-12 | .050 orifice | 12 |
PND-05D-03 | .030 Orifice | 3 |
PND-05D-06 | .030 Orifice | 6 |
PND-05D-12 | .030 Orifice | 12 |