Pneumatic Slide Table, P5SS Series / Parker Pneumatic - Europe | #P5SS-006DSG030B


LOADING IMAGES
P5SS-006DSG030B
Click to View CAD Model

Pneumatic Slide Table, P5SS Series / Parker Pneumatic - Europe | #P5SS-006DSG030B OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Especificaciones técnicas

  • Tamaño: 6mm
  • Carrera (mm): 30mm
  • Tipo de productos: Slide Table
  • Función: Double Acting
  • Diámetro interno: 6 mm
  • Longitud de carrera máxima: 30 mm
  • Fuerza de carrera extendida: 29 N
  • Fuerza de carrera de retracción: 21 N
  • Tamaño del puerto: M3, M5, G 1/8
  • Tipo de amortiguación: Elastic Bumpers, Hydraulic Shock Absorbers (optional on bores Ø8 to Ø25mm)
  • Presión de trabajo máxima: 7 bar
  • Temperatura de funcionamiento: -10 to 60 °C, 14 to 140 °F
  • Tipo de detección de posición: Yes
  • Resistencia a la corrosión incluida: Yes
  • Reparable: No

Información del artículo

The P5SS is a compact precision slide table which integrates the guidance to isolate the load from the movement. Operated by two cylinders mounted in parallel achieving increased thrust to profile ratio for accurate moving of loads on its mobile carriage or tapped front tool plate.
The P5SS is a pneumatic double acting slide table available in bore sizes Ø6, Ø8, Ø12, Ø16, Ø20 to Ø25mm. End stroke buffer cushioning is provided as standard but for heavier loads and increased cycle times optional hydraulic shock absorbers for bores Ø8 to Ø25mm allow for rapid safe positioning. With a magnetic piston as standard, optional sensors mounted in the integrated protected sensor grooves allows positional detection. Optional stroke adjusters cover millimeter increments between the standard strokes.

Markets:
Miscellaneous Electronics
Semiconductor
Factory Automation
Packaging Machinery
Plastic processing

Features/Benefits:
Compact linear table, low table height
Easy mounting and fixing by threaded holes or via holes
Twin piston rods for double force
Large embedded crossed roller bearing for high movement accuracy
Bumpers or hydraulic shock absorbers options
Different sides for mounting
End strokes adjustments from one side
Integrated slots for sensors from one side
 
Applications:
Moving
Pushing, pulling
Pick and Place
Positioning

General Technical Data:
 • International standards : N/A
 • Bore Sizes : Ø6, Ø8, Ø12, Ø16, Ø20 and Ø25mm
 • Stroke Length : 10 to 150mm
 • Versions : Double acting
 • Cushioning : Rubber Buffer (standard) / Hydraulic Shock Absorber (optional on bores Ø8 to Ø25mm)
 • Position Sensing : The P8S family of sensors provides a broad range of reed and solid state sensor types with flying lead or M8 options available. Mounting on all grippers is within the integrated sensor grooves allowing for compact installation.
 • Electronic Sensors : Utilise “Solid State” technology, providing operation with no moving parts. These switches are available in NPN and PNP type, both provide built in short circuit and transient protection as standard. The solid state operation allows for high switching on off frequency, ideal for applications where long service life is required.
 • Reed Type Sensors : Are based on proven reed switch technology and provide reliable function in many applications. Simple installation and the available AC voltage range are advantages for this range of sensors.
 • Installation : Direct mounting.
 • Mounting Position : Any

Operating and Environmental Data:
 • Operating Medium : For best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
 • Operating Pressure : 1.5 to 7 bar
 • Operating Temperature : -5°C to +60°C
 • Pre-lubricated : Further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
 • Corrosion Resistance : Resistance to corrosion and chemicals.

Material Specification:
 • Body : Aluminium alloy
 • End Covers : Aluminium alloy
 • Table : Aluminium alloy
 • Piston : Stainless steel (Ø6 and Ø8), Aluminium alloy (Ø12 to Ø25)
 • Seals : NBR (Nitrile rubber)
 • Piston Rod : Stainless steel

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
A87859