POLA SPONGE Oriented Wire in Soft Elastomer | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material de los cables

Tipo de adhesivo

Grosor

Anchura

Forma

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
POLA SPONGE Oriented Wire in Soft Elastomer

POLA SPONGE Oriented Wire in Soft Elastomer

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, is oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution.

Especificaciones técnicas

  • Temperatura de almacenamiento: 70 ± 20 °F @ 50% RH
  • Opciones de material de polímero: Silicone
  • Vida útil en depósito: Indefinite without PSA, 12 Months with PSA
  • Longitud: 3 ft for Sheets, 914.4 mm for Sheets, 3352.8 mm for Strips, 11 ft for Strips
  • Fuerza de cierre: 10 to 40 psi, 70 to 276 kPa
  • Temperatura de funcionamiento: -65 to 392 °F, -55 to 200 °C

Descripción completa del producto

Parker Chomerics POLA® SPONGE, also known as TECKNIT® ELASTOFOAM, consists of oriented wire in a soft, closed-cell silicone elastomer that provides a low closure force, weather sealing, EMI shielding solution. It is available in sheets, strips, and die-cut parts to make for easy integration into existing applications and assemblies. Listed here as standard sheets and strips, however Parker Chomerics can provide finished gaskets utilizing a variety of cutting and bonding techniques. Compression stop integration is
available upon request. Please contact Parker Chomerics directly for design assistance.

Features and Benefits:
• Reduced gasket load requirements due to low-hardness allow for broader tolerance schemes and design flexibility
• Galvanic compatibility optimization due to various wire alloy options
• Elimination of foreign object detection mitigates potential rework due to electrical shortening
• Improved wire "bite-through" means that non-conductive pressure-sensitive adhesive (PSA) can be used, improving gasket adhesion
• Easy assembly and manufacturing due to various form factors
• Overall cost savings can exceed 75% through weight, material, and labor savings

Product Attributes:
• Wire alloys includes: Aluminum, Monel, and Phosphor Bronze
• Can be spliced for custom "picture frame" gaskets

Documentos relacionados

×
Productos Material de los cables Tipo de adhesivo Grosor Anchura Forma
07-0201-0046 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0201-0141 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0201-0161 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0201-0219 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0201-0523 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0201-0047 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0201-0162 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0201-0374 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0201-0524 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0202-0071 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.187 in (4.78 mm) Strip
07-0202-0075 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.25 in (6.35 mm) Strip
07-0202-0080 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.312 in (7.92 mm) Strip
07-0202-0123 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0202-0095 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0202-0171 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0202-0218 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0202-0587 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0202-0076 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.25 in (6.35 mm) Strip
07-0202-0081 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.312 in (7.92 mm) Strip
07-0202-0084 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0202-0086 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0202-0172 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0202-0533 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0202-11070 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0202-0082 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.312 in (7.92 mm) Strip
07-0202-0127 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0202-0139 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0202-11095 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0202-11071 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0202-11073 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0202-0085 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0202-0143 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0202-0173 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0202-0534 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0202-11074 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0202-0087 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0202-0174 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0202-0535 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0202-0586 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0201-0191 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0201-0192 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0201-0193 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0201-0194 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0201-11083 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0201-0549 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0201-0195 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0201-0196 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0201-0197 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0201-11084 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0201-11196 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0201-11197 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0201-11096 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0201-11085 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0201-11086 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0201-11087 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0201-0283 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0201-0284 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0201-11088 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0201-11089 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0201-11090 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0201-11091 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0201-11092 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0201-11093 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0801-3006 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 3 in (76.2 mm) Sheet
07-0801-4506 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 4.5 in (114.3 mm) Sheet
07-0801-6006 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 6 in (152.4 mm) Sheet
07-0801-9006 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 9 in (228.6 mm) Sheet
07-0801-3009 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 3 in (76.2 mm) Sheet
07-0801-4509 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 4.5 in (114.3 mm) Sheet
07-0801-6009 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 6 in (152.4 mm) Sheet
07-0801-9009 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 9 in (228.6 mm) Sheet
07-0801-3012 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 3 in (76.2 mm) Sheet
07-0801-4512 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 4.5 in (114.3 mm) Sheet
07-0801-6012 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 6 in (152.4 mm) Sheet
07-0801-9012 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 9 in (228.6 mm) Sheet
07-0801-3015 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 3 in (76.2 mm) Sheet
07-0801-4515 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 4.5 in (114.3 mm) Sheet
07-0801-6015 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 6 in (152.4 mm) Sheet
07-0801-9015 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 9 in (228.6 mm) Sheet
07-0801-3018 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 3 in (76.2 mm) Sheet
07-0801-4518 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 4.5 in (114.3 mm) Sheet
07-0801-6018 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 6 in (152.4 mm) Sheet
07-0801-9018 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 9 in (228.6 mm) Sheet
07-0801-3025 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 3 in (76.2 mm) Sheet
07-0801-4525 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 4.5 in (114.3 mm) Sheet
07-0801-6025 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 6 in (152.4 mm) Sheet
07-0801-9025 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 9 in (228.6 mm) Sheet
07-0802-3006 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 3 in (76.2 mm) Sheet
07-0802-4506 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 4.5 in (114.3 mm) Sheet
07-0802-6006 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 6 in (152.4 mm) Sheet
07-0802-9006 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 9 in (228.6 mm) Sheet
07-0802-3009 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 3 in (76.2 mm) Sheet
07-0802-4509 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 4.5 in (114.3 mm) Sheet
07-0802-6009 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 6 in (152.4 mm) Sheet
07-0802-9009 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 9 in (228.6 mm) Sheet
07-0802-3012 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 3 in (76.2 mm) Sheet
07-0802-4512 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 4.5 in (114.3 mm) Sheet
07-0802-6012 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 6 in (152.4 mm) Sheet
07-0802-9012 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 9 in (228.6 mm) Sheet
07-0802-3015 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 3 in (76.2 mm) Sheet
07-0802-4515 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 4.5 in (114.3 mm) Sheet
07-0802-6015 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 6 in (152.4 mm) Sheet
07-0802-9015 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 9 in (228.6 mm) Sheet
07-0802-3018 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 3 in (76.2 mm) Sheet
07-0802-4518 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 4.5 in (114.3 mm) Sheet
07-0802-6018 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 6 in (152.4 mm) Sheet
07-0802-9018 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 9 in (228.6 mm) Sheet
07-0802-3025 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 3 in (76.2 mm) Sheet
07-0802-4525 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 4.5 in (114.3 mm) Sheet
07-0802-6025 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 6 in (152.4 mm) Sheet
07-0802-9025 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 9 in (228.6 mm) Sheet
07-0201-0014 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.187 in (4.78 mm) Strip
07-0201-0037 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.25 in (6.35 mm) Strip
07-0201-0041 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.312 in (7.92 mm) Strip
07-0201-0121 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0201-0091 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0201-0159 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0201-0218 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0201-0587 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0201-0012 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.25 in (6.35 mm) Strip
07-0201-0042 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.312 in (7.92 mm) Strip
07-0201-0045 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0201-0015 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0201-0160 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0201-0444 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0201-0445 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0201-0043 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.312 in (7.92 mm) Strip
07-0201-0125 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0201-0137 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0201-11094 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0201-0402 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0202-11072 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0201-0161-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0202-0236-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.25 in (6.35 mm) Strip
07-0202-0611-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.187 in (4.78 mm) Strip
07-0202-0610-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.125 in (3.18 mm) Strip
07-0202-0609-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.093 in (2.36 mm) Strip
07-0202-11055-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0202-11054-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.75 in (19.05 mm) Strip
07-0202-11929-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0801-3015-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 3 in (76.2 mm) Sheet
07-0202-11053-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0202-11099-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.312 in (7.92 mm) Strip
07-0202-9005-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.25 in (6.35 mm) Strip
07-0202-11051-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.187 in (4.78 mm) Strip
07-0202-10640-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.125 in (3.18 mm) Strip
07-0202-11050-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.093 in (2.36 mm) Strip
07-0201-0619-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip
07-0201-11067-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0202-11052-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0201-9849-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0801-4515-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 4.5 in (114.3 mm) Sheet
07-0801-9015-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 9 in (228.6 mm) Sheet
07-0802-9009-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 9 in (228.6 mm) Sheet
07-0802-6009-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 6 in (152.4 mm) Sheet
07-0802-4509-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 4.5 in (114.3 mm) Sheet
07-0802-3009-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 3 in (76.2 mm) Sheet
07-0802-9006-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 9 in (228.6 mm) Sheet
07-0802-6006-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 6 in (152.4 mm) Sheet
07-0802-4506-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 4.5 in (114.3 mm) Sheet
07-0801-6015-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 6 in (152.4 mm) Sheet
07-0802-3006-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 3 in (76.2 mm) Sheet
07-0801-6025-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 6 in (152.4 mm) Sheet
07-0801-4525-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 4.5 in (114.3 mm) Sheet
07-0801-3025-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 3 in (76.2 mm) Sheet
07-0801-9018-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 9 in (228.6 mm) Sheet
07-0801-6018-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 6 in (152.4 mm) Sheet
07-0801-4518-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 4.5 in (114.3 mm) Sheet
07-0801-3018-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 3 in (76.2 mm) Sheet
07-0801-9025-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 9 in (228.6 mm) Sheet
07-0802-3012-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 3 in (76.2 mm) Sheet
07-0201-0467-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0201-11062-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.312 in (7.92 mm) Strip
07-0801-4512-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 4.5 in (114.3 mm) Sheet
07-0801-3012-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 3 in (76.2 mm) Sheet
07-0801-9009-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 9 in (228.6 mm) Sheet
07-0801-6009-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 6 in (152.4 mm) Sheet
07-0801-4509-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 4.5 in (114.3 mm) Sheet
07-0801-3009-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 3 in (76.2 mm) Sheet
07-0801-9006-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 9 in (228.6 mm) Sheet
07-0801-6012-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 6 in (152.4 mm) Sheet
07-0801-6006-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 6 in (152.4 mm) Sheet
07-0801-3006-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 3 in (76.2 mm) Sheet
07-0201-11082 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip
07-0201-11081 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0201-11080 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0201-11079 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0201-11078 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0201-11077 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0801-4506-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 4.5 in (114.3 mm) Sheet
07-0201-11064-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0801-9012-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 9 in (228.6 mm) Sheet
07-0201-0608-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0201-0397-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.25 in (6.35 mm) Strip
07-0201-0406-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.187 in (4.78 mm) Strip
07-0201-11059-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.156 in (3.96 mm) Strip
07-0201-0266-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0201-0288-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0201-0158-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0201-0090-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0201-0607-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.312 in (7.92 mm) Strip
07-0201-0044-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0201-0013-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.25 in (6.35 mm) Strip
07-0201-0034-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.187 in (4.78 mm) Strip
07-0201-0032-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.125 in (3.18 mm) Strip
07-0201-0581-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0201-0290-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0201-0243-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0201-0237-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0201-0040-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.312 in (7.92 mm) Strip
07-0802-4512-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 4.5 in (114.3 mm) Sheet
07-0802-6012-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 6 in (152.4 mm) Sheet
07-0802-9012-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 9 in (228.6 mm) Sheet
07-0201-0218-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0201-0159-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0201-0091-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0201-0121-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0201-0190-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0201-0189-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0201-0188-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0201-0587-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0201-0187-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0201-0555-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0201-0553-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0201-0552-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0201-0548-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0201-11075-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0201-0263-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.75 in (19.05 mm) Strip
07-0201-0262-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0201-11076-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0201-0261-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0201-0012-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.25 in (6.35 mm) Strip
07-0201-0045-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0201-11080-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0201-11079-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0201-11078-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0201-11077-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0201-0141-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0201-0046-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0202-11072-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0201-0042-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.312 in (7.92 mm) Strip
07-0201-0402-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0201-0137-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0201-0125-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0201-0043-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.312 in (7.92 mm) Strip
07-0201-0445-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0201-0444-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0201-0160-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0201-0015-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0201-11094-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0201-0264-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0202-11069-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip
07-0202-11068-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0202-0612-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.312 in (7.92 mm) Strip
07-0201-0041-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.312 in (7.92 mm) Strip
07-0201-0037-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.25 in (6.35 mm) Strip
07-0201-0014-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.187 in (4.78 mm) Strip
07-0802-9025-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 9 in (228.6 mm) Sheet
07-0802-6025-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 6 in (152.4 mm) Sheet
07-0802-4525-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 4.5 in (114.3 mm) Sheet
07-0202-0613-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0802-3025-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 3 in (76.2 mm) Sheet
07-0802-6018-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 6 in (152.4 mm) Sheet
07-0802-4518-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 4.5 in (114.3 mm) Sheet
07-0802-3018-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 3 in (76.2 mm) Sheet
07-0802-9015-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 9 in (228.6 mm) Sheet
07-0802-6015-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 6 in (152.4 mm) Sheet
07-0802-4515-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 4.5 in (114.3 mm) Sheet
07-0802-3015-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 3 in (76.2 mm) Sheet
07-0802-9018-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 9 in (228.6 mm) Sheet
07-0202-0488-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0202-0614-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0202-11056-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0202-11066-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0202-0369-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0202-11065-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0202-11063-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.312 in (7.92 mm) Strip
07-0202-11061-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.25 in (6.35 mm) Strip
07-0202-0271-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.187 in (4.78 mm) Strip
07-0202-11060-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.156 in (3.96 mm) Strip
07-0202-11058-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0202-0478-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0202-0170-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0202-0094-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0202-0083-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0202-0079-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.312 in (7.92 mm) Strip
07-0202-0074-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.25 in (6.35 mm) Strip
07-0202-0070-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.187 in (4.78 mm) Strip
07-0202-0068-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.125 in (3.18 mm) Strip
07-0202-11057-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0201-0190 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0201-0189 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0201-0188 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0201-0187 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0201-0034 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.187 in (4.78 mm) Strip
07-0201-0032 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.125 in (3.18 mm) Strip
07-0201-0581 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0201-0290 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0201-0243 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0201-0237 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0201-0608 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0201-0013 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.25 in (6.35 mm) Strip
07-0201-0607 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.312 in (7.92 mm) Strip
07-0201-0311 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.187 in (4.78 mm) Strip
07-0201-0427 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.125 in (3.18 mm) Strip
07-0201-0285 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.093 in (2.36 mm) Strip
07-0201-9127 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0201-0263 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.75 in (19.05 mm) Strip
07-0201-0507 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0201-0875 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0201-0508 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.25 in (6.35 mm) Strip
07-0201-0876 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0201-0040 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.312 in (7.92 mm) Strip
07-0201-0090 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0202-9005 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.25 in (6.35 mm) Strip
07-0202-11051 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.187 in (4.78 mm) Strip
07-0202-10640 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.125 in (3.18 mm) Strip
07-0202-11050 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.093 in (2.36 mm) Strip
07-0201-0619 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip
07-0201-11067 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0201-9849 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0201-0044 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0201-0467 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0201-11062 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.312 in (7.92 mm) Strip
07-0201-0397 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.25 in (6.35 mm) Strip
07-0201-0406 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.187 in (4.78 mm) Strip
07-0201-11059 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.156 in (3.96 mm) Strip
07-0201-0266 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0201-0288 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0201-0158 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0201-11064 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0201-11098 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.312 in (7.92 mm) Strip
07-0201-0356 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.25 in (6.35 mm) Strip
07-0201-0394 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.187 in (4.78 mm) Strip
07-0202-0081-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.312 in (7.92 mm) Strip
07-0202-0076-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.25 in (6.35 mm) Strip
07-0202-0587-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0202-0218-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0202-0171-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0202-0095-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0202-0123-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0202-0084-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0202-0080-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.312 in (7.92 mm) Strip
07-0202-0071-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.187 in (4.78 mm) Strip
07-0201-0524-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0201-0374-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0201-0162-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0201-0047-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0201-0523-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0201-0219-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0202-0075-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.25 in (6.35 mm) Strip
07-0202-0086-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0202-0172-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0202-0533-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0201-0358 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.125 in (3.18 mm) Strip
07-0201-11049 Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.093 in (2.36 mm) Strip
07-0202-0535-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0202-0174-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0202-0087-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0202-11074-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0202-0534-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0202-0173-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0202-0143-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0202-0085-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0202-11073-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0202-11071-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0202-11095-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0202-0139-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0202-0127-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0202-0082-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.312 in (7.92 mm) Strip
07-0202-11070-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0202-11099 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.312 in (7.92 mm) Strip
07-0201-11081-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0202-11052 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0202-11929 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0201-0427-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.125 in (3.18 mm) Strip
07-0201-0285-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.093 in (2.36 mm) Strip
07-0201-9127-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0201-0507-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0201-0875-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0201-0876-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0201-11098-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.312 in (7.92 mm) Strip
07-0201-0311-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.187 in (4.78 mm) Strip
07-0201-0356-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.25 in (6.35 mm) Strip
07-0201-0358-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.125 in (3.18 mm) Strip
07-0201-11049-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.093 in (2.36 mm) Strip
07-0201-11093-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0201-11092-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.75 in (19.05 mm) Strip
07-0201-11091-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.625 in (15.88 mm) Strip
07-0201-11090-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 0.5 in (12.7 mm) Strip
07-0201-11089-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 1 in (25.4 mm) Strip
07-0201-0394-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.187 in (4.78 mm) Strip
07-0201-11088-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.75 in (19.05 mm) Strip
07-0201-0508-77 Monel Wire Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.25 in (6.35 mm) Strip
07-0202-0271 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.187 in (4.78 mm) Strip
07-0201-11076 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0201-0555 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0201-0553 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0201-0552 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0201-0548 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0201-11075 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0201-0262 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.625 in (15.88 mm) Strip
07-0202-11060 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.156 in (3.96 mm) Strip
07-0201-0261 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0202-11069 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip
07-0202-11068 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.75 in (19.05 mm) Strip
07-0202-11066 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.625 in (15.88 mm) Strip
07-0202-0369 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.5 in (12.7 mm) Strip
07-0202-11065 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.375 in (9.50 mm) Strip
07-0202-11063 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.312 in (7.92 mm) Strip
07-0202-11061 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 0.25 in (6.35 mm) Strip
07-0201-0264 Twin Monel Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.375 in (9.50 mm) Strip
07-0201-0284-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.625 in (15.88 mm) Strip
07-0201-0283-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.5 in (12.7 mm) Strip
07-0201-11087-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.375 in (9.53 mm) 0.375 in (9.50 mm) Strip
07-0202-0079 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.312 in (7.92 mm) Strip
07-0202-0074 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.25 in (6.35 mm) Strip
07-0202-0070 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.187 in (4.78 mm) Strip
07-0202-0068 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.125 in (3.18 mm) Strip
07-0202-11057 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 1 in (25.4 mm) Strip
07-0202-11056 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.75 in (19.05 mm) Strip
07-0202-0614 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.625 in (15.88 mm) Strip
07-0202-0083 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.375 in (9.50 mm) Strip
07-0202-0488 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.5 in (12.7 mm) Strip
07-0202-0612 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.312 in (7.92 mm) Strip
07-0202-0236 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.25 in (6.35 mm) Strip
07-0202-0611 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.187 in (4.78 mm) Strip
07-0202-0610 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.125 in (3.18 mm) Strip
07-0202-0609 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.093 in (2.36 mm) Strip
07-0202-11055 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 1 in (25.4 mm) Strip
07-0202-11054 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.75 in (19.05 mm) Strip
07-0202-0613 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.093 in (2.36 mm) 0.375 in (9.50 mm) Strip
07-0202-0094 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.5 in (12.7 mm) Strip
07-0202-0170 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.625 in (15.88 mm) Strip
07-0202-0478 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 0.75 in (19.05 mm) Strip
07-0201-11086-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 1 in (25.4 mm) Strip
07-0201-11085-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.75 in (19.05 mm) Strip
07-0201-11096-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.625 in (15.88 mm) Strip
07-0201-11197-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.5 in (12.7 mm) Strip
07-0201-11196-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.312 in (7.92 mm) 0.375 in (9.50 mm) Strip
07-0201-11084-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 1 in (25.4 mm) Strip
07-0201-0197-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.75 in (19.05 mm) Strip
07-0201-0196-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.625 in (15.88 mm) Strip
07-0201-0195-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.5 in (12.7 mm) Strip
07-0201-0549-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.25 in (6.35 mm) 0.375 in (9.50 mm) Strip
07-0201-11083-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 1 in (25.4 mm) Strip
07-0201-0194-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.75 in (19.05 mm) Strip
07-0201-0193-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.625 in (15.88 mm) Strip
07-0201-0192-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.5 in (12.7 mm) Strip
07-0201-0191-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.188 in (4.78 mm) 0.375 in (9.50 mm) Strip
07-0202-0586-77 Aluminum Wire Pressure Sensitive Adhesive (PSA) 0.5 in (12.7 mm) 1 in (25.4 mm) Strip
07-0202-11058 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.125 in (3.18 mm) 1 in (25.4 mm) Strip
07-0202-11053 Aluminum Wire No Pressure Sensitive Adhesive (PSA) 0.062 in (1.57 mm) 0.5 in (12.7 mm) Strip
07-0201-11082-77 Twin Monel Wire Pressure Sensitive Adhesive (PSA) 0.156 in (3.96 mm) 1 in (25.4 mm) Strip

687852
179336