PWR Speed Controls | Brazil

PWR Speed Controls | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

PWR Speed Controls

PWR Speed Controls OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificaciones técnicas

  • Función: Inline Speed Controls
  • Tipo de montaje: Inline or Panel*
  • Tipo de conexión: Male *
  • Conexión del puerto: Push-in
  • Tamaño del puerto: 4 mm, 6 mm, 8 mm, 10 mm, 12 mm
  • Tipo de puerto: Metric
  • Rango de presión: 1 to 10 bar
  • Temperatura de funcionamiento: -15 to 70 °C
  • Material del cuerpo: Thermoplastic

Descripción completa del producto

The Parker PWR speed controllers enhance the performance of pneumatic cylinders by precise control of piston motion in both directions. They allow full inlet flow to the cylinder while providing fine adjustment of the exhaust flow. Inline or surface mounted with push in tube fittings for quick, easy installation and manual adjustment with a lock nut for secure regulated speed control. High flow and maximum 10 bar rating make these units ideal in a variety of speed control applications.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Adjustable in line speed control
• Inline or surfacce mounting
• Push-in connection: ease of use
• High flow
• Excellent vibration resistance
• Compact
• Lightweight

Applications
• Pneumatic cylinder control
• Low pressure compressed air flow regulation

Documentos relacionados

×
Productos

687852
A87859