Sensors - PWS Series - Europe | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Sensors - PWS Series - Europe

Sensors - PWS Series - Europe

The plug in PWS sensors with pneumatic, electric or electronic outputs monitor back pressure on a cylinder exhaust to provide cylinder status signals.

Especificações técnicas

  • Função: Plug-in Sensors for Banjo
  • Tipo de montagem: n/a
  • Tipo de conexão: n/a
  • Conexão da porta: n/a
  • Tamanho da porta: n/a
  • Tipo de porta: n/a
  • Classificação de pressão: 0 to 10 bar
  • Temperatura operacional: -15 to 60 °C
  • Material do corpo: Thermoplastic

Descrição completa do produto

The plug in PWS sensors provide feedback information on pneumatic cylinder status in either pneumatic or electrical outputs. Mounted onto the cylinder port, these devices monitor the back pressure of the cylinder’s exhaust. When the cylinder’s piston stops, the back pressure rapidly drops and the PWS sensor provides the desired output. These devices provide a signal whenever the cylinder stops motion. Ideal for variable stroke applications such as robotics where sensor type devices such as limit switches are impractical.

The PWS sensor should be used in conjunction with the PWS Banjo that fits into the cylinder port. The sensor is then easily plugged into the banjo fitting and locked into place with a spring clip. The banjo fitting is designed to accept (piggy backed) other functional fittings such as flow controls or blocking valves.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Excellent vibration resistance
• Compact
• Lightweight

Applications
• Ideal for variable stroke applications such as robotics where sensor type devices such as limit switches are impractical

Documentos relacionados

×
Produtos

687852
A87859