Refrigerant Copper Strainers | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material del tamiz del filtro

Presión máxima de trabajo (psig)

Conexión de salida

Tipo de tamiz

Conexión de entrada

Área del tamiz del filtro (in2)

Longitud

Tipo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Refrigerant Copper Strainers

Refrigerant Copper Strainers

Strainers purpose is to provide filtration of contaminants in air conditioning and refrigeration systems. They provide free flow with negligible pressure drop. Typically used in the liquid line, they protect the metering device from solid contaminants.

Descripción completa del producto

Parker - Sporlan Strainers primary purpose is to provide filtration of solid contaminants in air conditioning and refrigeration systems.  They provide free flow with negligible pressure drop and can be used for a variety of liquids.  Typically, they are used in the liquid line to protect the metering device from solid contaminants.  They are available as a copper strainer or brass strainer.


Markets:
• Refrigeration  
• Air Conditioning
• Tranportation - Air-conditioning and Refrigeration

Features/Benefits:
• Copper Strainers are one piece and available from ¼” to 5/8” OD connections
• Copper Strainers have standard 100 to 140 mesh stainless steel screens available
• The 6000 series strainers are take apart to replace the screen
• The 6000 series strainers are available from 1/4” to 1” FPT connections
• Maximum rated pressure is 500 psi (34.5 bar)

Applications:
• Air Conditioning – Residential, Heat Pumps,
• Refrigeration – Cases, Freezers
• Transportation – Trucks, Vans

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Productos Material del tamiz del filtro Presión máxima de trabajo (psig) Conexión de salida Tipo de tamiz Conexión de entrada Área del tamiz del filtro (in2) Longitud Tipo
052290-03 Stainless Steel 750 7/8" ODF 100 Mesh 7/8" ODF 8.37 5.13" Strainer
052290-04 Stainless Steel 750 5/8" ODF 100 Mesh 5/8" ODF 8.37 5.13" Strainer
054816-02 Brass 540 3/8" ODF 120 Mesh 3/8" ODF 1 2 3/4" Strainer
054816-03 Brass 540 1/4" ODF 120 Mesh 1/4" ODF 1 2 3/4" Strainer
056822-00 Stainless Steel 540 1/2" ODF 100 Mesh 1/2" ODF 1 3" Strainer

687852
840599