Distribuidores de refrigerante: conexiones de brida | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Distribuidores de refrigerante: conexiones de brida

Distribuidores de refrigerante: conexiones de brida

Los distribuidores que se mencionan en esta página se utilizan con válvulas de expansión termostáticas de tipo H, M y V de Sporlan.

Especificaciones técnicas

  • Número de modelo: Please Configure for Model Number
  • Aplicación: Refrigerant Distributors
  • Estilo de la boquilla: Standard
  • Presión de trabajo máxima: 48.3 bar, 700 psi
  • Configuración: Without Side Connection
  • Tamaño del orificio: Less Nozzle with Ring
  • Tamaño de la conexión de entrada: Flange

Descripción completa del producto

The Sporlan refrigerant distributor provides exceptional refrigerant mixing to ensure the evaporator coil circuits are equally fed and performance is maintained. As refrigerant passes through the thermostatic expansion valve, a portion of the liquid flashes, resulting in two-phase (liquid and vapor) flow at the inlet of the refrigerant distributor nozzle. The nozzle increases the velocity of the two-phase flow, mixing its liquid and vapor components. In addition, the nozzle is positioned such that flow is focused onto the dispersion cone, equally dividing the mixture into passageways spaced evenly around the cone. The refrigerant then flows through the distributor tubes to each evaporator circuit. Using a Sporlan refrigerant distributor will provide exceptional evaporator performance by equally feeding all circuits.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Refrigeration – Food Service
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Reliable Sporlan machining Quality.
• Sizes and capacities for most applications.
• Easy to solder. Steel models feature trepanned circuits for simplified welding
• Interchangeable nozzle permits custom selection.
• Can be installed in any position.
• Adapts to, and compliments, Sporlan quality expansion valves.
• Can be applied to any make mulit-circuit evaporator coil.
• Allows visual inspection of solder joints.
• Permits use of a probe wire or air jet to test for plugged circuits at distributor or evaporator coil.

Applications:
• Multi -circuit evaporators in a refrigeration or air conditioning system."

Documentos relacionados

×

687852
840599