Refrigeration Valve Stations- PVS | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Refrigeration Valve Stations- PVS

Refrigeration Valve Stations- PVS

The PVS weld-in valve stations are designed to simplify valve installation by minimizing the number of welds required for each weld group. The PVS features up to 6 functions in a single housing.

Especificações técnicas

  • Séries do Produto: PVS
  • Tipo de refrigerante: Suitable for Ammonia, CO2 and other common refrigerants
  • Número de posições: 3, 4 or 5
  • Tipo de material: Plated Cast Steel, Stainless Steel, or PED Approved
  • Classificação de pressão: 52 barg, 754 psig
  • Temperatura mínima do líquido: -60 °C, -76 °F
  • Temperatura máxima do líquido: 120 °C, 248 °F
  • Tamanho da porta: 20 to 80 mm, 3/4 to 3 inch
  • Coeficiente de vazão: 3 to 90.7 Kv, 3.5 to 105 Cv
  • Tamanho da conexão: 20 to 80 mm, 3/4 to 3 inch
  • Tipo de conexão: BW ANSI, BW (DN) Metric, SW
  • Método de controle: Electronic Motor, Hand Expansion, Regulator, Solenoid, Suction Stop, or Two-Stage Solenoid
  • Queda de pressão mínima: 0.14 to 0.69 bard, 2 to 10 psid
  • Temperatura mínima do ambiente: -60 °C, -76 °F
  • Temperatura máxima do ambiente: 60 °C, 140 °F
  • Pressão diferencial mínima: 0.14 bard, 2 psid
  • Diferencial de pressão máxima: 52 bard, 754 psid
  • Requisitos elétricos: 24 VAC, 120 VAC, 230 VAC, 240 VAC, or 24 VDC barg
  • Frequência: 50 Hz, 60 Hz, or 50/60 Hz psig
  • Tipo de bobina: Leaded or DIN Connection
  • Cor do indicador: Green or Red, Coil LED
  • Opção do motor: Electronic Motor | 24VDC @1.3Amp | 4 - 20 mA Input Signal
  • Especificação: Coil: NEMA 1, 2, 3, 4 & 4x | IP67 | CE; Electric Motor: IP67 | NEMA 6

Descrição completa do produto

The PVS is an innovative design which combines several different functions into one compact valve station. It was designed for simplified installation as well as to overcome corrosion issues encountered in harsh environments by utilizing plated and stainless steel components. Being weld-in, the valves reduce potential for connection leaks. Since all the shut-off and control valves are top mounted the PVS can be easily serviced with standard tools.

Markets:
• Industrial Refrigeration

Features and Benefits:
• Suitable for ammonia, CO2 and other common refrigerants
• Features multiple functions in a single housing
• Plated steel housing increases product life cycle
• Overall weight reduction up to 50% compared to traditional flanged products
• Interchangeable with other P-Series Offerings
• Coil options to meet various applications
• Serviceable from the top using standard tools
• Top mounted shut-off valves eliminates service issues
• Lock out seal caps
• Complies with ASME B31.5 and 16.34, PED 2014/68/EU
Function and Design:
• Multi- module platform available in four or five port housings, with the capability of interchangeable modules:
o Isolation Valve (hand shut- off)
o Strainer (100 Mesh)
o Solenoid
o Regulator
o Electronic Valve (PEV)
o Electronic Expansion
o Hand Expansion
o Stop/ Check

Application:
• Evaporator Control Groups
o Relief Regulation
o Suction Regulation
o Pumped Liquid Feed
o Hot Gas Defrost
• High Pressure Liquid Solenoid

Documentos relacionados

×
Produtos

687852
687475