938625Q - Replacement Elements - BGT Series | Brazil

Replacement Elements - BGT Series | #938625Q

938625Q

Replacement Elements - BGT Series | #938625Q

The replacement elements of the Parker BGT Filter Series feature high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.


Especificaciones técnicas

  • Valor de filtración (micras): 10 µm
  • Longitud: 479 mm
  • Serie de alojamiento del filtro: BGT12 (3-500)
  • Tipo de elemento de filtro: 10Q Microglass with inner core
  • Material de la junta: Nitrile
  • Diámetro: 126 mm
  • Marca: Parker
  • División: Hydraulic & Industrial Process Filtration Division EMEA
  • Tecnología: Hydraulics, Filtration
  • Tipo de productos: Hydraulic Filter Replacement Part

Información del artículo

The high quality replacement elements of the BGT filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

The BGT series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
C89472