Industrial Rotary Tables - RM Series | Brazil

Industrial Rotary Tables - RM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Industrial Rotary Tables - RM Series

Industrial Rotary Tables - RM Series

RM Rotary Stages offer an unparalleled combination of high accuracy and high load capacity. These rotary stages utilize a precision worm gear and incorporate an oversized preloaded cross roller bearing, offering exceptional stiffness and load capacity.

Especificaciones técnicas

  • Tipo de productos: Rotary Positioner
  • Tipo de eje de accionamiento: Worm Gear
  • Tipo de retroalimentación: Encoder (optional)
  • Velocidad de salida máxima: 30 RPM
  • Par de salida máximo: 70 to 664 lb-inch, 8 to 75 Nm
  • Tipo de rodamiento: Cross Roller
  • Capacidad de carga axial: 220 to 2220 lbs, 978 to 9875 N
  • Repetibilidad: 30 arc-sec
  • Voltaje de entrada: -
  • Cumplimiento con especificaciones: -

Descripción completa del producto

The RM Rotary Stage Series offers an unparalleled combination of high accuracy and high load capacity. These rotary stages utilize a precision worm gear with the worm “flexed” against the gear to ensure a proper mesh. This feature provides high repeatability with very smooth operation. Additionally, the rotary stages incorporate an oversized preloaded cross roller bearing, offering exceptional stiffness and load capacity.

Markets:
• Packaging
• Electronics Manufacturing
• Semiconductor
• Machine Tool
• Automotive

Features/Benefits:
• Unique self-compensating preload to limit backlash
• Solid or thru bore construction
• Robust bearing design for high-load capacity
• Built-in limit switches
• Aluminum construction with stainless steel top plate

Applications:
• Move/Transport
• Metrology

Documentos relacionados

×
Productos

687852
936514