Miniature Pump EZ-Mount | #00329-10-A45S


LOADING IMAGES
00329-10-A45S
Click to View CAD Model

Miniature Pump EZ-Mount | #00329-10-A45S

Parker’s Miniature Pump EZ-Mount provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTX-Connect, BTX-Brush, TTC (IIS), and LTC (IIS) miniature diaphragm pumps.


Especificaciones técnicas

  • Temperatura de funcionamiento: 41 to 158 °F, 5 to 70 °C
  • Humedad de servicio: 0 to 95 % Relative Humidity
  • Material del cuerpo: Noryl GTX830
  • Materiales de fabricación: Silicone, Brass
  • Peso: 0.71 oz, 20.0 g
  • Precio: 14

Información del artículo

Parker’s EZ Mount is a vibration isolation mounting system that provides ease of installation and effective control of vibration transfer. The Parker EZ Mount was designed to mount easily to all Parker’s BTC (IIS), TTC (IIS) and LTC (IIS) miniature diaphragm pumps.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Printing
• Respiratory
• Patient Therapy

Features/Benefits:
• Isolation feet on the EZ mount can be rotated in any one of three ninety-degree planes and is designed for top-down or bottom-up mounting providing simple installation.
• EZ mount was designed to minimize weight added to the pump assembly. Approximate weights are: Style A – 0.63 oz (18 g), Style B – 0.71 oz (20 g).
• Effectively absorbs vibration to minimize most vibration-induced noise and vibration transfer into an instrument.
• Designed to keep height and size down to a minimum. 
• Engineered for Parker BTC, TTC, and LTC pumps to ease integration into your system.

Applications:
• Point of Care Diagnosis
• Negative Pressure Wound Therapy
• Compression Therapy
• Patient Monitoring
• Respiratory Care

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687821