Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's compact SpinBag Mixing System offers the advantages of single-use in a bench top mixing solution.
| Literature and Reference Materials |
|---|
| [DATASHEET]-SpinBag Mixing System |
| [PRODUCT LINECARD] Bioprocessing Technologies |
| [WHITE PAPER]-SpinBag Mixing System Study |
| Product Demos & Tutorials |
|---|
| VIDEO]-SpinBag Mixing System |
| Productos | Tipo de pieza | Configuración | Tamaño | Opciones |
|---|---|---|---|---|
| PHBM015L | Accessory - Spin Plate Only | 15L and Less | ||
| PHBM050L | Accessory - Spin Plate Only | 20 L and Greater | ||
| PHSBB015L | Accessory - Spin Plate and Housing | 15L and Less | ||
| PHSBB020L | Accessory - Spin Plate and Housing | 20 L and Greater | ||
| PHSBB050L | Accessory - Spin Plate and Housing | 50L | ||
| PHSBD005L | SpinBag | Downstream | 5L | Non-Gamma Irradiate |
| PHSBD005LGI | SpinBag | Downstream | 5L | Gamma Irradiated |
| PHSBD010L | SpinBag | Downstream | 10L | Non-Gamma Irradiate |
| PHSBD010LGI | SpinBag | Downstream | 10L | Gamma Irradiated |
| PHSBD015L | SpinBag | Downstream | 15L | Non-Gamma Irradiate |
| PHSBD015LGI | SpinBag | Downstream | 15L | Gamma Irradiated |
| PHSBD020L | SpinBag | Downstream | 20L | Non-Gamma Irradiate |
| PHSBD020LGI | SpinBag | Downstream | 20L | Gamma Irradiated |
| PHSBD050L | SpinBag | Downstream | 50L | Non-Gamma Irradiate |
| PHSBD050LGI | SpinBag | Downstream | 50L | Gamma Irradiated |
| PHSBH020L | Accessory - SpinBag Housing Only | 20L | ||
| PHSBH050L | Accessory - SpinBag Housing Only | 50L | ||
| PHSBU005L | SpinBag | Upstream | 5L | Non-Gamma Irradiate |
| PHSBU005LGI | SpinBag | Upstream | 5L | Gamma Irradiated |
| PHSBU010L | SpinBag | Upstream | 10L | Non-Gamma Irradiate |
| PHSBU010LGI | SpinBag | Upstream | 10L | Gamma Irradiated |
| PHSBU015L | SpinBag | Upstream | 15L | Non-Gamma Irradiate |
| PHSBU015LGI | SpinBag | Upstream | 15L | Gamma Irradiated |
| PHSBU020L | SpinBag | Upstream | 20L | Non-Gamma Irradiate |
| PHSBU020LGI | SpinBag | Upstream | 20L | Gamma Irradiated |
| PHSBU050L | SpinBag | Upstream | 50L | Non-Gamma Irradiate |
| PHSBU050LGI | SpinBag | Upstream | 50L | Gamma Irradiated |
| PHSH015L | Accessory - SpinBag Housing Only | 15L and Less |