PHSBU050L - Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | Brazil

Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | #PHSBU050L

PHSBU050L

Single-Use Fluid Management Containers | SpinBag Mixing System, PureTain® | #PHSBU050L

Parker's compact SpinBag Mixing System offers the advantages of single-use in a bench top mixing solution.


Especificaciones técnicas

  • Tamaño: 50L
  • Tipo de pieza: SpinBag
  • Configuración: Upstream
  • Opciones: Non-Gamma Irradiate
  • Marca: Parker
  • División: Bioscience and Water Filtration Division
  • Industria: Biopharmaceuticals
  • Aplicación: Mixing
  • Tecnología: Single-Use
  • Tipo de productos: Single-Use Consumable
  • Serie del producto: SpinBag
  • Cumplimiento con especificaciones: 21 CFR Part 177, Current USP Plastics Class VI

Información del artículo

Parker's 3D SpinBag bioprocess containers are constructed of durable, particle-free, DuraPure C93 film, each containing a platinum-cured silicone coated magnetic spin bar. When placed on a mixing plate, the spin bar rotates to create a vortex of motion for thorough mixing/stirring of fluid contents. Parker SpinBags are available in a variety of sizes and port configurations to easily integrate within your application.

For a complete SpinBag Mixing System solution, Parker offers both standard and custom SpinBag designs capable of handling volumes from 5L to 50L. Our range of mixers are easy to operate with digital control panels to adjust speed and set temperature accuracy.

Features and Benefits

• Constructed of fully validated DuraPure C93 film offering added seal strength, low gas permeability and optical clarity which can be heated to 60°C

• Stores flat and ideal for preparation of cell culture media, buffers, bioreactor feeds, and suspension/re-suspension applications

• Easily integrated with filters, sensors and pumping systems

• Available with standard configurations, or a variety of ports and tubing options in non-irradiated or gamma irradiated

• Platinum-cured silicone coated magnetic stir bar offers optimal mixing performance and eliminates the need to validate another material

• Manufactured in an ISO Class 7 cleanroom

SpinBag Configurations and Sizes

Two standard configurations are available in 5L, 10L, 20L and 50L sizes:

Upstream SpinBag containers are supplied non-gamma irradiated and are configured with a 3” TC inlet port for inserting powders and liquids. The bottom outlet port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Downstream SpinBag containers are supplied non-gamma irradiated or gamma irradiated and are configured with two ⅜” inlet (top) and outlet (bottom) ports. Each port is connected to 12” of ⅜” inside diameter platinum-cured silicone tubing with male non-valved coupling inserts.

Options and Accessories

Spin plates are available in two sizes for bags up to 15L or 20L and greater.

SpinBag housings are constructed of durable polycarbonate for added stability on spin plates with larger capacity bags. Available in three sizes to accommodate 15L, 20L and 50L bags.

Options and accessories are sold separately or combined as a package. See part information for details.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
679945