SLVD7NP1EP1R - Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD7N] : 7.0A / 1-3*230VAC (3.0kVA) | Brazil

Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD7N] : 7.0A / 1-3*230VAC (3.0kVA) | #SLVD7NP1EP1R

SLVD7NP1EP1R

Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD7N] : 7.0A / 1-3*230VAC (3.0kVA) | #SLVD7NP1EP1R OBSOLETE

SLVD7N compact stand-alone servo drives have a power rating of 3.0kVA and offer positioner functions, including a profile generator, electronic cams, spindle orientation and torque limited control, plus they accept industry standard command signals


Especificaciones técnicas

  • Certificación UL: No
  • Opciones de seguridad adicional: STO Safe Torque Off
  • Tecnología de retroalimentación: EnDat Absolute Encoder
  • Protocolo de bus de campo: ProfiNet
  • Panel de opciones: ProfiNet (OP-PRONET)
  • Marca: Parker
  • Tipo de productos: Servo Drive
  • Tipo de eje de accionamiento: Single Axis Technology
  • Serie del producto: SLVD-N
  • Voltaje de entrada: 1*230 VAC, 3*230 VAC
  • Corriente continua de salida nominal: 7 A
  • Tipo de motor compatible: Brushless Servo, Direct Drive Servo
  • Dispositivo de retroalimentación compatible: EnDat Absolute Encoder
  • Modos de control: Programmable Control - IEC 61131, Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Interfaz de comunicación: RS232/RS485, ProfiNet
  • Temperatura de funcionamiento: 0 to 45 °C, 32 to 113 °F
  • Cumplimiento con especificaciones: CE (EMC & LVD), RoHS Compliance

Información del artículo

SLVD-N is a family of compact digital servo drives for brushless motors which, in addition to positioning applications with trapezoidal profile, electrical shaft, electronic cam, spindle orientation, simulator of stepper motor and torque control, holds a PLC inside able to talk to the most common industrial programming systems, giving a great freedom of use of the inputs and outputs. It also allows the development of additional configurations to the basis features of the drive, such as gains adjustment of the loop in relation to speed or space, torque monitoring used for tools etc.

The SLVD-N range of servo controllers are available with output power ratings up to 6.5kVA and come equipped with an RS422/RS485 serial interface allowing the operator to configure, monitor and command to up to 32 units simultaneously. A CANbus interface is also available, both in communication mode and in real time mode with SBCCAN/DS301/DS402 protocols, plus there are interface options for EtherCAT and ProfiNet fieldbus communications.

Markets:
 • Factory Automation
 • Packaging Machinery
 • Miscellaneous Manufacturing

Features/Benefits:
 • Safety: STO function optional
 • CE + UL/cUL Listed
 • Internal PLC : PicoPLC (standard) / programming according to IEC61131 (optional)
 • Configuration Software : MotionWiz with Oscilloscope function, real time and debugging features

Applications:
 • Packaging Machines
 • Pick & Place Systems
 • General Purpose Machines

Technical Specifications:
 • Power Output Rating : 3.0kVA
 • Communications : RS422/485, CANopen (standard) / EtherCAT (optional) / ProfiNet (optional)
 • Operating Modes :
    - torque / - speed / - position / - electronic gear / - electronic cam / - virtual master / - CANopen
 • 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output
 • 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output
 • Internal Braking Resistor
 • Internal EMC Filter for three phase power supply

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
A87859