Electroválvulas

Filtrar por

No hay ningún filtro seleccionado

Coeficiente del caudal principal

Función

Medio

Tipo de accionamiento

Tecnología

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Electroválvulas


Electroválvulas

La gama de electroválvulas de Parker incluye tipos y configuraciones para una amplia variedad de aplicaciones hidráulicas, neumáticas, de instrumentación, médicas, de refrigeración y aeroespaciales. Las soluciones de estas válvulas de Parker ofrecen fiabilidad, posibilidad de cambio de manera rápida y segura y diseños compactos adecuados para entornos exigentes.


Compact oil-free 5-port pneumatic solenoid valve SR562 series with a valve width of 18 mm and an effective cross-sectional area of 10.2 mm². DC24V, AC100V, AC200V are standard voltage specifications.

Viendo 10 de 103

Compact oil-free 5-port pneumatic solenoid valve SR532 series with a valve width of 15 mm and an effective cross-sectional area of 4.2mm². DC24V, AC100V, AC200V are standard voltage specifications.

Viendo 10 de 91

Light type 5-port pneumatic solenoid valve FL13 series with a valve width of 10 mm and an effective cross-sectional area of 5 mm² with improved maintainability. It is more energy-saving and compact than conventional products.

Compact oil-free 5-port pneumatic solenoid valve SR552 series with a valve width of 21 mm and an effective cross-sectional area of 25 mm². DC24V, AC100V, AC200V are standard voltage specifications.

Viendo 10 de 106

Compact oil-free 5-port pneumatic solenoid valve SR562 series with a valve width of 27 mm and an effective cross-sectional area of 40 mm². DC24V, AC100V, AC200V are standard voltage specifications.

Viendo 10 de 105

Lubrication-free 5-port solenoid valve RB58 series. It has a unique design and uses a special packing with excellent durability and sealing properties. The connection port size is BSPT type.

Viendo 10 de 221

Compact and reasonable In-Line pilot operated solenoid valve, ADEX Plus series. * Large flow (Cv 4 to 14) * Compact (10mm, 15mm, 18mm width body) * Ideal to operate 5 to 100mm bore cylinders. * Long life

Viendo 10 de 30

Parker (C)R series solenoid valves primary purpose is to automatically control the flow of fluids, liquid or gas. Parker Solenoid Valves may be used on a wide variety of applications.

Viendo 10 de 36

Parker Type 23, 24, 25 series secondary coolant solenoid valves primary purpose is to control automatically the flow of propylene glycol, ethylene glycol, Pecasol 50, Dynalene HC-40, and others used in supermarket systems.

Types XSP2, XSP3, and XSP5 are hermetic, direct-acting type solenoid valves primarily for secondary coolant CO2 systems.

G Series is a full range of direct and indirect acting solenoid valves, normally closed and normally open, from 1/2" to 2", offering many sealing materials and different flow rates.

Viendo 10 de 186

K Series is a full range of direct operated solenoid valves, from 1/8" to 1/2", offering many sealing materials and different flow rates.

Viendo 10 de 358

K Series is a full range of pilot operated solenoid valves, normally closed and normally open, from 1/4" to 1", offering many sealing materials and different flow rates.

Viendo 10 de 118

Sporlan Rapid Cycle Solenoid Valves are designed for applications that require a solenoid valve to cycle frequently in a short period to maintain very close temperatures. The rapid cycle series are suitable for either liquid or vapor refrigerant flow.

Viendo 10 de 18

F Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This flanged range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.

Viendo 10 de 60

K Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This 1/4" ported range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.

Viendo 10 de 61

W Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This 1/8" ported range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.

Viendo 10 de 58

Z Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This 1/8" ported range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.

Viendo 10 de 65

The primary purpose of an electrically operated solenoid valve is to control automatically the flow of fluids, liquid or gas.

Viendo 10 de 1

Sporlan solenoid valve parts' primary purpose is to provide replacement parts for existing product.

Viendo 10 de 12

2-Way and 3-Way miniature solenoid valves for industrial and commerical equipment available in both round-body and cartridge-mount variants

Viendo 10 de 1360

H Series is a indirect acting solenoid valves, normally closed and normally open, from 1/4" to 3/4", offering extremely robust design and different flow rates.

Viendo 10 de 69

X Series of Heavy Duty Poppet valve is a full range of pipe mounting and NAMUR direct operated valves for a safe and reliable control of air actuators in the Process Industry.

Viendo 10 de 38

PM series solenoid operated air valves feature internal-pilot-type metal seal and spool valve. Options include 3-way/4-way, single/double solenoid, and 3-position models. Configurations can be customized to meet customer needs.

Viendo 10 de 1542

VA05 series. Suitable for quick pick and place applications. Quick response time. Low power consumption. Compact, light weight and large flow. Extremely low particle generation (oil-free). One coil latch solenoid. Exceedingly long life.

Viendo 10 de 51

687852
687852