Mechanical to Electric Valve Conversion Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Aplicación

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Mechanical to Electric Valve Conversion Series

Mechanical to Electric Valve Conversion Series

Parker-Sporlan's Conversion Kits provide an efficient means for converting mechanical valve to an electronically controlled solution.

Especificaciones técnicas

  • Número de modelo: Please Configure Part for Model Number
  • Aplicación: Conversion Kit
  • Tipo de productos: ORIT-12, ORIT-15, ORIT-20, SORIT-12, SORIT-15, SORIT-20
  • Opciones adicionales: Not Applicable, If Ordering an ORIT to (S)ORIT Conversion Kit, or a CDA to sorit Conversion Kit, an MKC-1 coil is required. Order coil as a separate item and specify electrical specifications.
  • Incluye: Pilot Assbly Kit, Piston & Locknut, Adaptor, Pilot Assbly Kit, Adaptor, and Body Flange., Pilot Assbly Kit, Piston & Locknut, Adaptor *

Descripción completa del producto

Parker-Sporlan’s Conversion Kits provide an efficient means for converting mechanical valve to an electronically controlled solution.  These stepper motor actuated kits are available for the Sporlan SORIT valve and Parker A8, SPORT and A9 regulator valves.  

These Conversion kits simply bolt in place, requiring no torch or brazing for installation.  The conversion saves the end user time and labor.  Sporlan’s Conversion Kits are approved for use with HCFC, HFC, HFO and HC refrigerants and Mineral, Alkylbenzene and Polyolester Oils.  

Converts the following valve families:
• SORIT
• A8
• SPORT
• A9

Markets:
• Food Retail Refrigeration
• Commercial Air Conditioning & Chillers

Features/Benefits:
• Conversion kit drops into existing body, saving time and labor--no brazing required
• Programmed setpoints; no manual adjustment needed
• Design setpoints are maintained for optimal performance
• Converts in 30 minutes, reducing system down time
• Actuator design provides great resolution for precise flow control
• Up to 10% energy savings realized in EEPR and Head Pressure Control applications
• Tight seating piston design stops refrigerant flow
• Sealed hermetic cable design (20’ length)
• Brass, copper and stainless steel construction withstands the harshest environments

Applications:
• Air Conditioning – Unitary, Commercial
• Refrigeration – Coolers, Freezers, Racks
• Industrial Refrigeration

Compatible with Sporlan Controllers—Kelvin II Series and Interface Boards.  Also compatible with many third party controllers.

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Productos Aplicación
183903 Used on Refrigerating Specialties A81 5/8" Port, A8A 3/8" and 5/8" Port, and (S)PORT/(S)PORT-II 3/8 and 5/8" Port
183904 Used on Refrigerating Specialties A8A 7/8" Port, A81 7/8" - 1-3/8" Port, and (S)PORT/(S)PORT-II 7/8 to 1-3/8" Port
183905 Used on Refrigerating Specialties A82 and (S)PORT 1-5/8" and 2-1/8" Port sizes
805580 Used on Refrigerating Specialties A9 with 3/8" - 1-1/8" Port
901654 Used on ORIT-15 or SORIT-15
901655 Used on ORIT-20 or SORIT-20
901656 Used on ORIT-12 or SORIT-12

687852
840599