Stanadyne Diesel Fuel Additive - Performance Formula | #22804P


LOADING IMAGES
22804P

Stanadyne Diesel Fuel Additive - Performance Formula | #22804P

500ml - New Performance Formula X4


Especificaciones técnicas

  • Cantidad por caja: 25.0
  • Tamaño: 500ml
  • Treatment (L): 2500
  • Idioma: EN+ DA/FR/CS/SK/TR/PT/RU/HR/RO
  • Aplicación: Diesel Fuel
  • Marca: Stanadyne
  • Tipo de productos: Diesel Fuel Additive
  • Tecnología: Fluid & Gas Handling
  • Estación: All Season
  • Tamaño: View part number for details.
  • Volumen tratable: View part number for details.
  • Peso: View part number for details.

Información del artículo

Poor fuel quality can cause component wear, gum up valves and clog filters. Parker’s new and improved Stanadyne Performance Formula® protects your diesel engine and restores engine performance. The new Performance Formula® is a premium, multipurpose, all season diesel fuel additive capable of tackling almost any diesel fuel related problem, ensuring reliable and smooth running engines.

Benefits
• Cleans and protects fuel system components
• Increases power and economy
• Provides hot and cold weather protection
• Helps remove water from fuel to make informed operational and oils form a major cost element in closely monitored to protect the facilities managers to conduct oil analysis problems before equipment damage combine into a single Oil Analysis Suite.
• Removes varnish and other deposits
• Protects against corrosion
• Protects against ultra-low sulfur levels
• Suitable for use with bio-diesel

Product Featuers
• Extra Lubricity
• Water Removal
• Filterability
• Low Emissions
• Fuel Economy and Power
• DPF Protection
• Anti Corrosion
• Fuel Stabilization
• New Generation Detergency
• Cetane Rating
• x4 Effectiveness
• Up to +4 points
• Improved Cold Flow
• Up to -30°C

Sizes Available:
250ml, 500ml, 5L, 25L and 200L
Recommended Treatment:
250ml treat up to 125L litres of fuel
Multipage Labels:
Available in different languages

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
082700