Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The standard precision PE-series inline planetary gearheads are available in 40-155mm frame sizes and offer high torque, low backlash, high input speeds and a small package size with an excellent price/performance ratio.
| Productos | Tamaño del bastidor | Relación | Opción de montaje |
|---|---|---|---|
| PE3-003-10M060/075/11/23 | 60mm | Gearbox Ratio = 3:1 | M060/075/11/23 |
| PE3-004-10M040/063/09/20 | 60mm | Gearbox Ratio = 4:1 | M040/063/09/20 |
| PE3-004-10M060/075/11/23 | 60mm | Gearbox Ratio = 4:1 | M060/075/11/23 |
| PE3-005-10M040/063/09/20 | 60mm | Gearbox Ratio = 5:1 | M040/063/09/20 |
| PE3-005-10M060/075/11/23 | 60mm | Gearbox Ratio = 5:1 | M060/075/11/23 |
| PE3-008-10M040/063/09/20 | 60mm | Gearbox Ratio = 8:1 | M040/063/09/20 |
| PE3-008-10M060/075/11/23 | 60mm | Gearbox Ratio = 8:1 | M060/075/11/23 |
| PE3-008-10M038/066/06/21 | 60mm | Gearbox Ratio = 8:1 | M038/066/06/21 |
| PE3-020-10M040/063/09/20 | 60mm | Gearbox Ratio = 20:1 | M040/063/09/20 |
| PE3-025-10M040/063/09/20 | 60mm | Gearbox Ratio = 25:1 | M040/063/09/20 |
| PE3-040-10M040/063/09/20 | 60mm | Gearbox Ratio = 40:1 | M040/063/09/20 |
| PE3-040-10M038/066/06/21 | 60mm | Gearbox Ratio = 40:1 | M038/066/06/21 |
| PE3-064-10M040/063/09/20 | 60mm | Gearbox Ratio = 64:1 | M040/063/09/20 |
| PE3-064-10M060/075/11/23 | 60mm | Gearbox Ratio = 64:1 | M060/075/11/23 |
| PE3-200-10M040/063/09/20 | 60mm | Gearbox Ratio = 200:1 | M040/063/09/20 |
| PE3-200-10M060/075/11/23 | 60mm | Gearbox Ratio = 200:1 | M060/075/11/23 |
| PE4-003-10M080/100/14/30 | 90mm | Gearbox Ratio = 3:1 | M080/100/14/30 |
| PE4-003-10M073/098/19/40 | 90mm | Gearbox Ratio = 3:1 | M073/098/19/40 |
| PE4-003-10M073/098/09/32 | 90mm | Gearbox Ratio = 3:1 | M073/098/09/32 |
| PE4-004-10M080/100/14/30 | 90mm | Gearbox Ratio = 4:1 | M080/100/14/30 |
| PE4-004-10M073/098/09/32 | 90mm | Gearbox Ratio = 4:1 | M073/098/09/32 |
| PE4-005-10M080/100/14/30 | 90mm | Gearbox Ratio = 5:1 | M080/100/14/30 |
| PE4-005-10M073/098/09/32 | 90mm | Gearbox Ratio = 5:1 | M073/098/09/32 |
| PE4-008-10M060/075/11/23 | 90mm | Gearbox Ratio = 8:1 | M060/075/11/23 |
| PE4-008-10M080/100/14/30 | 90mm | Gearbox Ratio = 8:1 | M080/100/14/30 |
| PE4-008-10M080/100/19/40 | 90mm | Gearbox Ratio = 8:1 | M080/100/19/40 |
| PE4-008-10M073/098/09/32 | 90mm | Gearbox Ratio = 8:1 | M073/098/09/32 |
| PE4-009-10M073/098/09/32 | 90mm | Gearbox Ratio = 9:1 | M073/098/09/32 |
| PE4-012-10M080/100/14/30 | 90mm | Gearbox Ratio = 12:1 | M080/100/14/30 |
| PE4-015-10M080/100/14/30 | 90mm | Gearbox Ratio = 15:1 | M080/100/14/30 |
| PE4-015-10M073/098/09/32 | 90mm | Gearbox Ratio = 15:1 | M073/098/09/32 |
| PE4-016-10M080/100/14/30 | 90mm | Gearbox Ratio = 16:1 | M080/100/14/30 |
| PE4-020-10M060/075/11/23 | 90mm | Gearbox Ratio = 20:1 | M060/075/11/23 |
| PE4-020-10M080/100/14/30 | 90mm | Gearbox Ratio = 20:1 | M080/100/14/30 |
| PE4-025-10M080/100/14/30 | 90mm | Gearbox Ratio = 25:1 | M080/100/14/30 |
| PE4-032-10M060/075/11/23 | 90mm | Gearbox Ratio = 32:1 | M060/075/11/23 |
| PE4-032-10M080/100/14/30 | 90mm | Gearbox Ratio = 32:1 | M080/100/14/30 |
| PE4-032-10M073/098/09/32 | 90mm | Gearbox Ratio = 32:1 | M073/098/09/32 |
| PE4-040-10M080/100/14/30 | 90mm | Gearbox Ratio = 40:1 | M080/100/14/30 |
| PE4-060-10M080/100/14/30 | 90mm | Gearbox Ratio = 60:1 | M080/100/14/30 |
| PE4-064-10M080/100/14/30 | 90mm | Gearbox Ratio = 64:1 | M080/100/14/30 |
| PE4-080-10M080/100/14/30 | 90mm | Gearbox Ratio = 80:1 | M080/100/14/30 |
| PE4-512-10M060/075/11/23 | 90mm | Gearbox Ratio = 512:1 | M060/075/11/23 |
| PE4-512-10M095/115/19/40 | 90mm | Gearbox Ratio = 512:1 | M095/115/19/40 |
| PE5-003-10M095/115/19/40 | 115mm | Gearbox Ratio = 3:1 | M095/115/19/40 |
| PE5-004-10M095/115/19/40 | 115mm | Gearbox Ratio = 4:1 | M095/115/19/40 |
| PE5-005-10M095/115/19/40 | 115mm | Gearbox Ratio = 5:1 | M095/115/19/40 |
| PE5-008-10M095/115/19/40 | 115mm | Gearbox Ratio = 8:1 | M095/115/19/40 |
| PE5-009-10M095/115/19/40 | 115mm | Gearbox Ratio = 9:1 | M095/115/19/40 |
| PE5-012-10M095/115/19/40 | 115mm | Gearbox Ratio = 12:1 | M095/115/19/40 |
| PE5-015-10M095/115/19/40 | 115mm | Gearbox Ratio = 15:1 | M095/115/19/40 |
| PE5-015-10M130/165/24/50 | 115mm | Gearbox Ratio = 15:1 | M130/165/24/50 |
| PE5-016-10M095/115/19/40 | 115mm | Gearbox Ratio = 16:1 | M095/115/19/40 |
| PE5-020-10M095/115/19/40 | 115mm | Gearbox Ratio = 20:1 | M095/115/19/40 |
| PE5-020-10M130/165/24/50 | 115mm | Gearbox Ratio = 20:1 | M130/165/24/50 |
| PE5-020-13M095/115/19/40 | 115mm | Gearbox Ratio = 20:1 | M095/115/19/40 |
| PE5-025-10M095/115/19/40 | 115mm | Gearbox Ratio = 25:1 | M095/115/19/40 |
| PE5-025-10M080/100/19/40 | 115mm | Gearbox Ratio = 25:1 | M080/100/19/40 |
| PE5-025-13M095/115/19/40 | 115mm | Gearbox Ratio = 25:1 | M095/115/19/40 |
| PE5-032-10M095/115/19/40 | 115mm | Gearbox Ratio = 32:1 | M095/115/19/40 |
| PE5-040-10M095/115/19/40 | 115mm | Gearbox Ratio = 40:1 | M095/115/19/40 |
| PE5-060-10M095/115/19/40 | 115mm | Gearbox Ratio = 60:1 | M095/115/19/40 |
| PE5-064-10M095/115/19/40 | 115mm | Gearbox Ratio = 64:1 | M095/115/19/40 |
| PE2-003-10M030/046/06/25 | 40mm | Gearbox Ratio = 3:1 | M030/046/06/25 |
| PE2-004-10M030/046/06/25 | 40mm | Gearbox Ratio = 4:1 | M030/046/06/25 |
| PE2-005-10M030/046/06/25 | 40mm | Gearbox Ratio = 5:1 | M030/046/06/25 |
| PE2-007-10M030/046/06/25 | 40mm | Gearbox Ratio = 7:1 | M030/046/06/25 |
| PE2-008-10M030/046/06/25 | 40mm | Gearbox Ratio = 8:1 | M030/046/06/25 |
| PE2-009-10M030/046/06/25 | 40mm | Gearbox Ratio = 9:1 | M030/046/06/25 |
| PE2-010-10M030/046/06/25 | 40mm | Gearbox Ratio = 10:1 | M030/046/06/25 |
| PE2-012-10M030/046/06/25 | 40mm | Gearbox Ratio = 12:1 | M030/046/06/25 |
| PE2-015-10M030/046/06/25 | 40mm | Gearbox Ratio = 15:1 | M030/046/06/25 |
| PE2-016-10M030/046/06/25 | 40mm | Gearbox Ratio = 16:1 | M030/046/06/25 |
| PE2-020-10M030/046/06/25 | 40mm | Gearbox Ratio = 20:1 | M030/046/06/25 |
| PE2-025-10M030/046/06/25 | 40mm | Gearbox Ratio = 25:1 | M030/046/06/25 |
| PE2-032-10M030/046/06/25 | 40mm | Gearbox Ratio = 32:1 | M030/046/06/25 |
| PE2-040-10M030/046/06/25 | 40mm | Gearbox Ratio = 40:1 | M030/046/06/25 |
| PE2-064-10M030/046/06/25 | 40mm | Gearbox Ratio = 64:1 | M030/046/06/25 |
| PE7-004-16M180/215/38/80 | 155mm | Gearbox Ratio = 4:1 | M180/215/38/80 |
| PE7-005-16M180/215/38/80 | 155mm | Gearbox Ratio = 5:1 | M180/215/38/80 |
| PE7-010-16M180/215/38/80 | 155mm | Gearbox Ratio = 10:1 | M180/215/38/80 |
| PE7-016-16M180/215/38/80 | 155mm | Gearbox Ratio = 16:1 | M180/215/38/80 |
| PE7-020-16M180/215/38/80 | 155mm | Gearbox Ratio = 20:1 | M180/215/38/80 |
| PE7-025-16M180/215/38/80 | 155mm | Gearbox Ratio = 25:1 | M180/215/38/80 |
| PE7-040-16M180/215/38/80 | 155mm | Gearbox Ratio = 40:1 | M180/215/38/80 |
| PE7-050-16M180/215/38/80 | 155mm | Gearbox Ratio = 50:1 | M180/215/38/80 |