Standard Precision Inline Planetary Gearheads - PV Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Standard Precision Inline Planetary Gearheads - PV Series

Standard Precision Inline Planetary Gearheads - PV Series

PV-series planetary gearheads combines power & versatility with a wide range of options, high radial load capacities and maintenance free operation. Available in 40-115mm/NEMA17-42 frame sizes with universal mounting kits for easy output face crossover

Especificações técnicas

  • Desempenho: Standard Precision
  • Configuração: Inline
  • Geometria da engrenagem: Planetary
  • Tamanho da estrutura: 40 mm, 60 mm, 90 mm, 115 mm, NEMA17, NEMA23, NEMA34, NEMA42
  • Ricochete: < 8 to < 18 arc-min, -
  • Torque nominal: 3.5 to 144 Nm, 31 to 1274 lb-inch
  • Capacidade radial de carga: 190 to 10555 N, 43 to 2370 lb
  • Relação: 3, 4, 5, 7, 10, 12, 15, 16, 20, 25, 30, 35, 40, 50, 70, 100:1
  • Velocidade máxima de entrada: 8000 RPM
  • Classificação de proteção de ingresso: IP64
  • Classificação de eficiência: 94 to 96 %
  • Versões personalizadas disponíveis: Yes

Descrição completa do produto

Parker’s PV-series gearheads provide exceptional value along with high performance to meet your applications torque, inertia, speed and accuracy requirements. Available in multiple frame sizes and ratios to meet a variety of application requirements.

Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military

Features and Benefits
• Standard NEMA, Metric and competitor face dimensions
• Ring gear cut into housing provides greater torsional stiffness
• Taper roller or deep groove ball bearing options provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP64 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors

Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion

Documentos relacionados

×

687852
936514