Subsea Needle valve, Non-Rising, Non-Rotating Stem | Product Series

Filtrar por

    Nenhum filtro selecionado

Diâmetro do orifício (mm)

Material do corpo

Maximum Pressure Rating

Tipo de conexão

Tamanho da conexão

Configuração da válvula

Opções

Opções adicionais

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Subsea Needle valve, Non-Rising, Non-Rotating Stem

Subsea Needle valve, Non-Rising, Non-Rotating Stem

Parker's 2-way subsea needle valve featuring non-rising, non-rotating stem for operations up to 10,000 PSI and depths to 3050m. Designed and tested to API 17D PSL 3/3G (including API 6A PR2F) for safe and reliable performance in subsea applications.

Especificações técnicas

  • Diâmetro do orifício: 12mm
  • Material do corpo: 316 Stainless Steel, Duplex Stainless Steel, Super Duplex, Inconel 625
  • Tipo de conexão: Cone and Thread, Butt Weld, NPT
  • Tamanho da conexão: 3/8", 9/16", 3/4", 1/2"
  • Configuração da válvula: 2-Way Straight
  • Opções: Handle as standard, Low Torque Paddle on request or ROV bucket on request
  • Direção do fluxo: Unidirectional
  • Tipo de corpo: Non-rising, non-rotating Stem
  • Opções adicionais: NACE Certification
  • Classificação do design: API 6A
  • Temperatura mínima de operação: -29°C
  • Temperatura máxima de operação: 121°C
  • Profundidade máxima: 3050 m (10,000 ft)
  • Maximum Pressure Rating: 10000 psi

Descrição completa do produto

Parker's non-rising, non-rotating stem needle valve designed specifically to deliver smooth, low-torque performance in subsea applications. Featuring metal-to-metal seat for bubble-tight shut-off, longer stem/seat life, greater durability for repeated on/off cycles and reinforced PTFE/PEEK chevron packing below stem threads for dependable stem and body sealing. This subsea needle valve incorporates additional o-ring seals, which prevent the ingress of sea water into the valve which could adversely affect the operation of the valve as well as contaminate the process fluid.

The uni-directional valves are available in a range of corrosion-resistant alloys and are suitable for equipment located at depths down to 3,050m.

The valves are designed to facilitate operation either manually or by a Remotely Operated Vehicle (ROV).

Parker's subsea needle valves have been designed to meet or exceed the rigorous qualification test requirements of API 17D PSL 3/3G. The design's structural integrity and performance have been confirmed by Lloyds inspectors witnessing the API 17D valve design validation protocol. This was carried out on the base 316SS model and included the API 6A PR2F PSL3/3G uni-directional testing protocol as well as the API 17D Hyperbaric test protocol.

Markets:
• Upstream Oil & Gas

Features/Benefits:
• Three-piece, bolted bonnet construction
• Uni-directional flow
• Metal-to-Metal seating achieves bubble-tight shut-off, longer stem/seat life, greater durability for repeated on/off cycles and excellent corrosion resistance.
• Double O-ring stem seal prevents sea water and silt ingress to any threaded or rotating parts
• Additional bonnet seals engineered to prevent water and silt ingress to any threaded or rotating parts
• Low friction, pressure assisted PTFE/PEEK shaft seal increases cycle life and reduces operating torque. The packing is situated below stem threads provides dependable stem and body sealing.
• Non-rising, non-rotating stem protects against stem galling and seat damage
• Designed to accept multiple types of tube and pipe end connections
• Available in a variety of corrosion-resistant materials
• Designed and tested to API 17D/API 6A standards

Applications:
• Subsea Hydraulic Manifolds
• Subsea Control Umbilicals
• Subsea Wellheads and Control Packages
• Chemical injection
• DBB, bleed, vents, test lines

Documentos relacionados

×
Produtos Diâmetro do orifício (mm) Material do corpo Maximum Pressure Rating Tipo de conexão Tamanho da conexão Configuração da válvula Opções Opções adicionais
SNV8S10M61-H 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle N/A
SNV8S10M91-H 12 316 Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle N/A
SNV8S10M121-H 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle N/A
SNV8S106B1-H 12 316 Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight Handle N/A
SNV8S108B1-H 12 316 Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight Handle N/A
SNV8S106N1-H 12 316 Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight Handle N/A
SNV8S108N1-H 12 316 Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight Handle N/A
SNV8E10M61-H 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle N/A
SNV8E10M91-H 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle N/A
SNV8E10M121-H 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle N/A
SNV8E106B1-H 12 Duplex Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight Handle N/A
SNV8E108B1-H 12 Duplex Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight Handle N/A
SNV8E106N1-H 12 Duplex Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight Handle N/A
SNV8E108N1-H 12 Duplex Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight Handle N/A
SNV8M10M61-H 12 Inconel 625 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle N/A
SNV8M10M91-H 12 Inconel 625 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle N/A
SNV8M10M121-H 12 Inconel 625 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle N/A
SNV8M106B1-H 12 Inconel 625 10,000 PSI Butt Weld 3/8" 2-way Straight Handle N/A
SNV8M108B1-H 12 Inconel 625 10,000 PSI Butt Weld 1/2" 2-way Straight Handle N/A
SNV8M106N1-H 12 Inconel 625 10,000 PSI NPT 3/8" 2-way Straight Handle N/A
SNV8M108N1-H 12 Inconel 625 10,000 PSI NPT 1/2" 2-way Straight Handle N/A
SNV8S10M61-P 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8S10M91-P 12 316 Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle N/A
SNV8S10M121-P 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle N/A
SNV8S106B1-P 12 316 Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8S108B1-P 12 316 Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8S106N1-P 12 316 Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8S108N1-P 12 316 Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8E10M61-P 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8E10M91-P 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle N/A
SNV8E10M121-P 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle N/A
SNV8E106B1-P 12 Duplex Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8E108B1-P 12 Duplex Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8E106N1-P 12 Duplex Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8E108N1-P 12 Duplex Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8M10M61-P 12 Inconel 625 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8M10M91-P 12 Inconel 625 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle N/A
SNV8M10M121-P 12 Inconel 625 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle N/A
SNV8M106B1-P 12 Inconel 625 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8M108B1-P 12 Inconel 625 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8M106N1-P 12 Inconel 625 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8M108N1-P 12 Inconel 625 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8S10M61-HN 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle NACE certification
SNV8S10M91-HN 12 316 Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle NACE certification
SNV8S10M121-HN 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle NACE certification
SNV8S106B1-HN 12 316 Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight Handle NACE certification
SNV8S108B1-HN 12 316 Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight Handle NACE certification
SNV8S106N1-HN 12 316 Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight Handle NACE certification
SNV8S108N1-HN 12 316 Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight Handle NACE certification
SNV8E10M61-HN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle NACE certification
SNV8E10M91-HN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle NACE certification
SNV8E10M121-HN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle NACE certification
SNV8E106B1-HN 12 Duplex Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight Handle NACE certification
SNV8E108B1-HN 12 Duplex Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight Handle NACE certification
SNV8E106N1-HN 12 Duplex Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight Handle NACE certification
SNV8E108N1-HN 12 Duplex Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight Handle NACE certification
SNV8M10M61-HN 12 Inconel 625 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle NACE certification
SNV8M10M91-HN 12 Inconel 625 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle NACE certification
SNV8M10M121-HN 12 Inconel 625 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle NACE certification
SNV8M106B1-HN 12 Inconel 625 10,000 PSI Butt Weld 3/8" 2-way Straight Handle NACE certification
SNV8M108B1-HN 12 Inconel 625 10,000 PSI Butt Weld 1/2" 2-way Straight Handle NACE certification
SNV8M106N1-HN 12 Inconel 625 10,000 PSI NPT 3/8" 2-way Straight Handle NACE certification
SNV8M108N1-HN 12 Inconel 625 10,000 PSI NPT 1/2" 2-way Straight Handle NACE certification
SNV8S10M61-PN 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S10M91-PN 12 316 Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S10M121-PN 12 316 Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S106B1-PN 12 316 Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S108B1-PN 12 316 Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S106N1-PN 12 316 Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8S108N1-PN 12 316 Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E10M61-PN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E10M91-PN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E10M121-PN 12 Duplex Stainless Steel 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E106B1-PN 12 Duplex Stainless Steel 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E108B1-PN 12 Duplex Stainless Steel 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E106N1-PN 12 Duplex Stainless Steel 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8E108N1-PN 12 Duplex Stainless Steel 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M10M61-PN 12 Inconel 625 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M10M91-PN 12 Inconel 625 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M10M121-PN 12 Inconel 625 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M106B1-PN 12 Inconel 625 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M108B1-PN 12 Inconel 625 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M106N1-PN 12 Inconel 625 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8M108N1-PN 12 Inconel 625 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F10M61-H 12 Super Duplex 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle N/A
SNV8F10M91-H 12 Super Duplex 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle N/A
SNV8F10M121-H 12 Super Duplex 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle N/A
SNV8F106B1-H 12 Super Duplex 10,000 PSI Butt Weld 3/8" 2-way Straight Handle N/A
SNV8F108B1-H 12 Super Duplex 10,000 PSI Butt Weld 1/2" 2-way Straight Handle N/A
SNV8F106N1-H 12 Super Duplex 10,000 PSI NPT 3/8" 2-way Straight Handle N/A
SNV8F108N1-H 12 Super Duplex 10,000 PSI NPT 1/2" 2-way Straight Handle N/A
SNV8F10M61-P 12 Super Duplex 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8F10M91-P 12 Super Duplex 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle N/A
SNV8F10M121-P 12 Super Duplex 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle N/A
SNV8F106B1-P 12 Super Duplex 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8F108B1-P 12 Super Duplex 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8F106N1-P 12 Super Duplex 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle N/A
SNV8F108N1-P 12 Super Duplex 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle N/A
SNV8F10M61-HN 12 Super Duplex 10,000 PSI Cone and Thread 3/8" 2-way Straight Handle NACE certification
SNV8F10M91-HN 12 Super Duplex 10,000 PSI Cone and Thread 9/16" 2-way Straight Handle NACE certification
SNV8F10M121-HN 12 Super Duplex 10,000 PSI Cone and Thread 3/4" 2-way Straight Handle NACE certification
SNV8F106B1-HN 12 Super Duplex 10,000 PSI Butt Weld 3/8" 2-way Straight Handle NACE certification
SNV8F108B1-HN 12 Super Duplex 10,000 PSI Butt Weld 1/2" 2-way Straight Handle NACE certification
SNV8F106N1-HN 12 Super Duplex 10,000 PSI NPT 3/8" 2-way Straight Handle NACE certification
SNV8F108N1-HN 12 Super Duplex 10,000 PSI NPT 1/2" 2-way Straight Handle NACE certification
SNV8F10M61-PN 12 Super Duplex 10,000 PSI Cone and Thread 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F10M91-PN 12 Super Duplex 10,000 PSI Cone and Thread 9/16" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F10M121-PN 12 Super Duplex 10,000 PSI Cone and Thread 3/4" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F106B1-PN 12 Super Duplex 10,000 PSI Butt Weld 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F108B1-PN 12 Super Duplex 10,000 PSI Butt Weld 1/2" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F106N1-PN 12 Super Duplex 10,000 PSI NPT 3/8" 2-way Straight ROV Low Torque Paddle NACE certification
SNV8F108N1-PN 12 Super Duplex 10,000 PSI NPT 1/2" 2-way Straight ROV Low Torque Paddle NACE certification

687852
687516