M2520_EMN - Tangent Arm Driven Manual Rotary Stages - 2500 Series | Brazil

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #M2520_EMN

M2520

Tangent Arm Driven Manual Rotary Stages - 2500 Series | #M2520

The 2500-series of tangent arm driven manual rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking. Available with optional dial or vernier, they are suitable for payloads of up to 10 lbs


Especificaciones técnicas

  • Tipo: Metric Model
  • Mecanismo de accionamiento: No Readout
  • Anchura (pulg): 1.750
  • Tipo de productos: Rotary Stage
  • Serie del producto: 2500 Series
  • Número de ejes: 1
  • Tipo de rodamiento: Cross Roller
  • Opción de montaje: Metric Model
  • Ángulo de recorrido máximo: 360 °, 10 ° (fine)
  • Anchura: 1.75 inch, 44.4 mm
  • Capacidad de carga: 10 lb, 4.5 kg, 0 to 149 lb
  • Tipo de transmisión: No Readout

Información del artículo

Parker rotary stages are designed to produce precision rotary motion. The basic components in these stages are a base, precision bearing, drive mechanism and top (load platform). The base of all the units house the main bearing and drive mechanism and is designed to be mounted to a stationary surface. The main bearings provide low friction contact between the base and top. The drive mechanism used is a tangent arm and the table top provides a mounting surface for mounting payloads. The tangent arm drive mechanism produces a very fine resolution over a limited rotary travel range. Angular rotation is controlled by three control knobs. The release knob disengages the shaft from the drive, freeing the table to be rotated by hand to a desired location. The release knob is then tightened to re-engage the drive mechanism and transfer control to the adjustment knob which, when rotated, produces precise angular positioning of the shaft and table top. The locking knob can then be used to positively lock the table at the desired setting.

The 2500-series rotary stages offer low friction rotary positioning, precise angular adjustment at any position and position locking.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Dial and Vernier option
• 360 Degree angular motion
• Payloads up to 10 lbs
• Tangent Arm Drive Mechanism
• Low-friction rotary adjustment
• Precise/accurate movement
• Trouble-free operation

Applications:
• Metrology
• Focusing
• Laser alignment

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
M2520_EMN DWG DXF ZIP

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
936514