Vacuum Hoists Model:TVH-U | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Vacuum Hoists Model:TVH-U

Vacuum Hoists Model:TVH-U

Vacuum Hoist TVH series vacuum transfer equipment that contributes to labor saving and automation of various transfer processes. Vacuum source combination of the vacuum unit and suction pad transports various workpieces.

Especificaciones técnicas

  • Tipo de unidad de vacío: Standard Type (3B), Forced Release Type (3N)
  • Número de modelo: 1 Pad Series (A beam)
  • Voltaje de entrada: 200 VAC (50/60Hz)
  • Potencia de salida nominal del motor: 0.2 kW (TVH-U3B), 0.4 kW (TVH-U3N)
  • Pieza de travesaño compatible: A1, A2, A3
  • Almohadilla de la mordaza compatible: L30D, L40D, L50D, L60D, R51D, R52D, R53D
  • Capacidad de carga de elevación: 2.26 kN : TVH-U3BA1L30D1, 3.92 kN : TVH-U3BA1L40D1, 6.28 kN : TVH-U3BA2L50D1, 9.02 kN : TVH-U3BA2L60D1, 1.57 kN : TVH-U3BA3R51D1, 2.84 kN : TVH-U3BA3R52D1, 5.59 kN : TVH-U3BA3R53D1, 2.55 kN : TVH-U3NA1L30D1, 4.51 kN : TVH-U3NA1L40D1, 7.16 kN : TVH-U3NA2L50D1, 9.81 kN : TVH-U3NA2L60D1, 1.77 kN : TVH-U3NA3R51D1, 3.24 kN : TVH-U3NA3R52D1, 6.37 kN : TVH-U3NA3R53D1
  • Peso: 71 kg (TVH-U3BA1L30D1), 77 kg (TVH-U3BA1L40D1), 84 kg (TVH-U3BA2L50D1), 87 kg (TVH-U3BA2L60D1,TVH-U3BA3R53D1), 79 kg (TVH-U3BA3R51D1), 81 kg (TVH-U3BA3R52D1), 100 kg (TVH-U3NA1L30D1), 102 kg (TVH-U3NA1L40D1), 109 kg (TVH-U3NA2L50D1), 112 kg (TVH-U3NA2L60D1), 104 kg (TVH-U3NA3R51D1), 106 kg (TVH-U3NA3R52D1), 112 kg (TVH-U3NA3R53D1)

Descripción completa del producto

The TVH series is a vacuum transfer device that combines a vacuum unit, which is a vacuum source, and a suction pad that suits the application. The vacuum unit uses the pressure difference from atmospheric pressure to create a vacuum state and adsorb objects. This unit is a compact collection of vacuum pumps, motors, vacuum switches, spare tanks, filters, valves and more. It is also used to transport flat objects such as iron plates, non-metal plates and glass plates, curved objects such as pipes and cement bags, and to load and unload home appliances and automobile assembly lines.

 Markets:
General Industry
Factory Automaton
Food & Beverage
Material Handling Equipment
Packing Machinery
Transport

Applications:
General Industry
Factory Automation
Food Processing
Packing Machine
Assembly
Conveyance

Features/Benefits:
Vacuum pressure range: -73.3 kPa.
As it is a forced removal type, it can be attached and detached in a short time.
Various arm-shaped pad beams are available depending on the application.
The quick change mechanism makes it easy to replace the pad beam.
Productos

687852
F77479