XTREAMPURE® XP Liquid Filter Cartridge | #17010


LOADING IMAGES
17010

XTREAMPURE® XP Liquid Filter Cartridge | #17010

XP-G1-4100V


Especificaciones técnicas

  • Dirección de flujo: Inside-to-Outside
  • Diámetro interior nominal: 3"
  • Diferencia de presiones máxima: 50 PSID
  • Diferencial de presión de cambio: 35 PSID
  • Diámetro exterior nominal: 6.3"
  • Número de modelo: ELMT XP-G1-4100V
  • Serie del producto: XP-G1
  • Valor de filtración (micras): 10
  • Longitud del cartucho: 40.5"
  • Estructura del filtro: Pleated
  • Material del filtro: Glass with Acrylic
  • Configuración del tapón terminal: SOE - Open top w/ handle outer chevron-style seal, closed bottom
  • Material del tapón terminal: Nylon
  • Material de la junta: Viton
  • Material del cuerpo: Tin-Plated Steel
  • Material del núcleo: N/A
  • Temperatura máxima de funcionamiento: 240 F
  • Rango de pH: 3-9
  • División: Industrial Process Filtration Division
  • Marca: PECO
  • Diámetro exterior nominal: 6.3 inch
  • Diámetro interior nominal: 3 inch
  • Diferencial de presión de cambio: 35 psid
  • Diferencia de presiones máxima: 50
  • Dirección de flujo: Inside-to-Outside
  • Cantidad por caja: 1
  • Tipo de productos: Filter Cartridge
  • Industria: Oil and Gas
  • Tecnología: Filtration

Información del artículo

The XtreamPure®, Series XP, is a large 6” diameter cartridge designed to flow liquid from inside-to-outside. This design has several advantages. It allows for high flow rate capability within a single cartridge so fewer cartridges are needed compared to traditional 2.5” and 3” diameter designs. It keeps contaminants trapped within the cartridge, so the vessel remains clean. The cartridge includes a handled end cap with patented Chevron seal technology to provide an absolute sealing of the cartridge to the basket support. This means there is no need for tools when sealing making it a safe, user-friendly choice while also reducing maintenance time and money.

XtreamPure cartridges can be used in PECO brand Series 55HX and 55VX Filter Vessels or in competitors vessels with similar fit and function.


INDUSTRIES
•Industrial & Chemical Processing
•Oil & Gas

FEATURES/BENEFITS
•Single cartridge high flow rate capability
•Multiple style choices to handle any temperature, compatibility and cleanliness
•Large 6” diameter design yields higher flow rates and longer on-stream life than standard 2.5”
filters, thus requiring use of fewer cartridges and cutting capital expenditure and change-out time.
•Patented Chevron seal ensures complete sealing compared to a standard o-ring seal, especially when support plate or baskets are out of round
•No tools are required to install or remove the cartridge and the integrated handled end cap provides a simple safe design to reduce change-out downtime
•Inside-to-outside flow ensures contaminant is captured inside the cartridge which provides cleaner and easier extraction during change-outs


APPLICATIONS
•Process Water
•Amine Systems
•Process Fluids
•Chemicals & Solvents
•Offshore Pre-RO Water
•Hydrocarbons
•Condensate

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
702106