Stainless Steel Compression Fittings | #1814 16 21


LOADING IMAGES
1814 16 21
Click to View CAD Model

Stainless Steel Compression Fittings | #1814 16 21

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting: excellent resistance
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.


Especificações técnicas

  • Tamanho da rosca da conexão 1 (métrico): G1/2
  • Estilo da rosca da conexão 1: BSPP
  • Material da luva: STAINLESS STEEL 316L
  • Material da porca: STAINLESS STEEL 316L
  • D.E. do tubo da conexão 2 (mm): 16
  • Formato: Conexão fêmea roscada
  • Pressão máxima de operação: 80 barg
  • Temperatura mínima de operação: -40 °C
  • Temperatura máxima de operação: 250 °C
  • Quantidade por caixa: 2
  • Peso: 0.121 kg
  • Aplicação: Food Process, Fluid Transmission, Pneumatics, Automotive Process, Petrochemical, Chemical, Offshore Oil & Gas
  • Mídia: Many fluids
  • Especificações atendidas: DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 97/23/EC (PED), RG: 1935/2004, RG: 1907/2006 (REACH), DI: 94/09/EC (ATEX), FDA: 21 CFR 177.1550, NACE MR0175: compatible materials, ISO 15156-1/-2/-3: compatible materials

Informações do item

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting with excellent resistance
to environmental conditions and corrosive fluids.

They are pressure and temperature-resistant and are able to withstand strong vibration and water hammer.

Features/Benefits:

- For Use in Many Environments

• Manufactured in 316L stainless steel
• Suitable for all environments and fluids
• Resistant to water hammer and vibration
• Excellent sealing and retention of the tube
• Suitable for pneumatic and medium pressure hydraulic applications
• Metallic sealing guarantees maximum service life

- Many Tube Options

• Possibility of easily connecting different tube materials and diameters to the same fitting body
• No tube support required for rigid and semi-rigid polyamide tubing below 12 mm

Markets:

• Food and Beverage
• Vehicle Assembly Facilities
• Miscellaneous Manufacturing
• Oil and Gas
• Industrial Chemical Processing

Applications:

• Machinery Equipment at Medium and High Pressure
• Suitable for Corrosive Industrial Fluids

Technologies:

• Compression fittings
• Bulkhead connector
• Stainless steel compression fittings
• Compression connector
• Pneumatic fittings

Technical Characteristics:

• Fluids: Many fluids
• Materials: stainless steel, fluoroploymer FEP, silicone free
• Pressure: Vacuum to 400 bar
• Temperature: -40°C to +250°C

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1935/2004
• RG: 1907/2006 (REACH)
• DI: 94/09/EC (ATEX)
• FDA: 21 CFR 177.1550
• NACE MR0175: compatible materials
• ISO 15156-1/-2/-3: compatible materials

Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male NPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male NPT Thread
• Stud Standpipe, Male BSPT Thread
• Stud Standpipe, Male NPT Thread
• Equal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Elbow
• Equal Tee

Saiba mais Mostrar menos

Desenhos + arquivos CAD


Documentos relacionados

×

Quantidade:
Solicitar um Orçamento

O item foi adicionado ao seu carrinho de orçamento com sucesso IR PARA O CARRINHO DE ORÇAMENTO

x

OK

x

Encontre um Distribuidor

Onde Comprar

Contato local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.">
687852
A43098