LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3675 10 17


LOADING IMAGES
3675 10 17 3675 10 17
Click to View CAD Model

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | #3675 10 17

Stud Fitting, Male BSPT Thread


Especificações técnicas

  • Tipo de conexão 2: Male BSPT
  • Tamanho da conexão 2: R 3/8
  • Material de vedação: FKM
  • Formato: Straight
  • Tamanho da conexão 1: 10 mm (O.D.)
  • Configuração: Tube to Port
  • Material do corpo: Brass, FDA Chemical Nickel-plated
  • Estilo do produto: Stud Fitting
  • Para tipo de fluido: Water, Air (Compressed Air), Lubricants (Grease)
  • Peso: 0.031 kg
  • Tamanho da conexão 3: n/a
  • Tipo de conexão 2: Male BSPT
  • Tipo de conexão 1: Tube
  • Setor: Industrial Manufacturing Equipment, Life Sciences
  • Temperatura máxima de operação: 150 °C
  • Marca: Parker, Legris
  • Revestimento: FDA Chemical Nickel-plated
  • Configuração: Tube to Port
  • Temperatura mínima de operação: -25 °C
  • Pressão máxima de operação: 30 bar
  • Formato: Straight
  • Aplicação: Food Processing, In-Plant Automotive, Medical Equipment, Printing, Misting, Welding Robots
  • Tipo de produto: Push-to-Connect Fittings
  • Tecnologia: Fluid & Gas Handling
  • Tamanho da conexão 2: R 3/8
  • Tamanho da conexão 1: 10 mm (O.D.)
  • Classificação entre vácuo e pressão: 755 mm-Hg
  • Divisão: Low Pressure Connectors Europe Division
  • Material do corpo: Brass
  • Quantidade por caixa: 10
  • Especificações atendidas: PED, RoHS, REACH, ATEX DI: 94/9/EC, UL 94 V-0 (Please Consult Us), FDA 21 CFR, EC RG: 1935/2004
  • Material de vedação: FKM
  • Tipo de conexão 3: n/a

Informações do item

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

PRODUCT ADVANTAGES:

> High Performance
- Resistant up to +150°C at 30 bar
- Excellent mechanical performance
- Long threads to resist shock and vibration
- Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
- Full flow, minimal pressure drop

> Versatility
- Materials conform to FDA standards
- Spring collet gripping system suitable for both metal(grooved) and polymer tubing
- Excellent resistance to high pressure and vacuum
- Excellent chemical compatibility
- More than 250 part numbers
- One fitting for numerous applications: stock optimisation
- Manual connection and disconnection
- Compact and ergonomic

> Reliability
- High performance brass for increased lifespan
- 100% leak-tested in production
- Date coding to guarantee quality and traceability

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Extended Stud Elbow
- Compact Elbow
- Stud Branch Tee
- Stud Run Tee
- Single Banjo
- Tube-To-Tube Fittings
- Equal Tube-To-Tube Connector
- Equal Elbow
- Equal Tee
- Bulkhead Connector Fittings
- Equal Bulkhead Connector
- Bulkhead Connector
- Equal Bulkhead Elbow
- Plug-In Reducer
- Plug-In Adaptor
- Plug-In Increaser
- Plug-In Barb Connector
- Stem Connector
- Blanking Plug
- Disconnection Tool
- Release Button Covers

APPLICATIONS:
- Food Process
- Coffee Machines
- In-Plant Automotive
- Medical Equipment
- Printing
- Misting
- Welding Robots

TECHNICAL CHARACTERISTICS:
- Fluids: Compressed Air, Grease, Lubricant, Water
- Materials: Chemical nickel-plated brass, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -20°C to +150°C
- Ø metric: 4-14 mm

REGULATIONS:
>Industrial
- ISO 14743: pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- RG: 1907/2006 (REACH)
- DI: 94/9/EC (ATEX )
- UL94 V-0: please consult us
>Food
- RG: 21CFR (FDA)
- RG: 1935/2004/EC (minimum fl ow 0.02 l/h)
- USDA NSF H1: grease
- ASTM B733-04: autocatalytic (electroless) nickel-phosphorus coatings

Technologies:
- Stud Fittings
- Tube-to-Tube Fittings
- Bulkhead Connectors
- Push-In Fittings
- Nickel-Plated Brass Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Saiba mais Mostrar menos

Desenhos + arquivos CAD


Documentos relacionados

×

Quantidade:
Solicitar um Orçamento

O item foi adicionado ao seu carrinho de orçamento com sucesso IR PARA O CARRINHO DE ORÇAMENTO

x

OK

x

Encontre um Distribuidor

Onde Comprar

Contato local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

687852
A43098