Accumulator Racks - (Europe) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Accumulator Racks - (Europe) Accumulator Racks - (Europe)

Accumulator Racks - (Europe)

Complete flexibility is the keynote to Parker hydraulic accumulator racks. We offer customised designs to meet your specific needs. Major features can include; manifold, accumulator isolation, drain to tank facility, welded fittings & safety blocks.

Especificações técnicas

  • Materiais de construção: Carbon Steel, Stainless Steel
  • Tamanho: Built According to Customer Requirements

Descrição completa do produto

Parker can provide an additional service for customers who would like their hydraulic accumulators and gas backup bottles positioned in racks with connecting pipework manifolds and valves. The hydraulic accumulator racks can be load tested, painted and flushed according to customer requirements. The Parker technical teams are highly experienced with dedicated team members for this service, which can save customers valuable time and resources.

Markets:
• Industrial
• Energy
• Processing
• Oil and Gas
• Renewable
• Marine

Features/Benefits:
• Technical Support - our experienced Technical Team are here to help develop the most effective and efficient product for your system/application. The majority of accumulator racks (also called accumulator stations) are custom-made according to our customer requirements.  
• Suitability - We offer a choice of materials from metallic and elastomeric components to suit a wide variety of environmental conditions and temperature extremes.
• International design codes and regulations.
• Convenience – our team are able to design and build accumulator racks (also called accumulator stations) to suit space

Applications:
• Valve Actuation
• Well head BOP
• Back-up energy supply
• Hydraulic presses
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Vehicle Assembly Facilities
• Machine Tools

For unique applications and hostile environments, different designs, materials and coatings can be supplied.

Please download the Accumulator Catalogue or contact us for more information.

Formerly branded as Oiltech, Olaer and Fawcett Christie Hydraulics.

Documentos relacionados

×
Produtos

687852
687940