Faça sua conta da Parker hoje mesmo!
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Parker's compression fittings require no flaring, soldering or other preparation of tubing necessary to assemble. Offered in both forgings and extrusions compression fittings meet functional requirements of SAE J-512
Parker's compression fittings are economical and offered in both extrusions and forgings. These compression fittings require no flaring, soldering, tube preparation or special tools to operate. Compression fittings are especially useful in installations that may require occasional disassembly or partial removal for maintenance since the fitting can be broken and remade without affecting the integrity of the joint. Compression fittings are also used in situations where a heat source, in particular a soldering torch, is prohibited.
Use with copper, aluminum and the following Parker Parflex Division tubing:
• Polyethylene
• Nylon
• Polypropylene
Markets:
• Industrial
• Packaging
• Pneumatic
• Printing
• Compressors
• Marine
Features/Benefits:
• All brass construction
• Economical
• Long Nut for vibration
• UL listed for flammable liquid
• Meets SAE J-512
• Acetal sleeve for use with thermoplastic tubing
Applications:
• Air lines
• Lubrication lines
• Cooling lines
• Fluid transfer
• Water lines
• Automotive process
Custom configurations and sizes are available upon request. Contact us for additional information.
| Materiais de literatura e referência |
|---|
| Conexões, Tubos, Mangueiras e Válvulas - Catálogo 3501-E BR |
| Compliance, Certifications & Safety |
|---|
| Certificate of conformity - 2014 68 EU_connectic |
| Product Demos & Tutorials |
|---|
| How to Install Parker's Compression Fittings |
| Literature and Reference Materials |
|---|
| Connection Solutions for Railway Transportation |
| Produtos | Estilo do produto | Tipo de conexão 1 | Tamanho da conexão 1 | Material do corpo |
|---|---|---|---|---|
| 61CL-5 | Long Nut | Compression | 5/16" | Brass, Forged |