BTX Single and Dual Head Miniature Diaphragm Pump (Gas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho da bomba

Tipo de bomba

Opção do motor

Taxa de fluxo livre

Opção do controle do motor

Tensão de entrada

Vida operacional

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
BTX Single and Dual Head Miniature Diaphragm Pump (Gas)

BTX Single and Dual Head Miniature Diaphragm Pump (Gas)

BTX Single and Dual Head Miniature Diaphragm Pumps (gas) Up to 11 LPM Free Flow

Especificações técnicas

  • Tipo de produto: Diaphragm Pump
  • Para tipo de fluido: Air, Gas
  • Aplicativo da indústria: Point of Care Diagnostics, Compression Therapy, Patient Monitoring, Water Quality Monitoring, Gas Generator
  • Taxa de fluxo: 11 L/min
  • Peso: 125 to 240 g
  • Pressão operacional: 30 psi, 2 bar
  • Comprimento: 2.20 to 3.39 inch, 55.9 to 86.0 mm
  • Pressão máxima contínua: 30 psi, 2 bar
  • Largura: 1.18 inch, 30 mm
  • Classificação entre vácuo e pressão: -10.8 psi, -558 mm-Hg
  • Altura: 2.15 to 2.97 inch, 54.7 to 75.3 mm
  • Pressão máxima contínua de vácuo: -10.8 psi, -558 mm-Hg
  • Tipo de motor: Iron Core Brush, Brushless DC, Slotless Brushless DC
  • Vida operacional: 15000 Hours
  • Material do corpo: PBT
  • Material do diafragma: AEPDM, EPDM
  • Nível de ruído: 45 dBA
  • Temperatura operacional: -20 to 50 °C

Descrição completa do produto

Parker's 30mm wide BTX product series offer market leading reliability and flows up to 11 L/min. Parker’s BTX-Connect pump product line combines best in class diaphragm pump design, innovative ‘connected’ brushless motor technology, ultra-low vibration, and advanced manufacturing techniques to bring a next-generation solution to next-generation device needs.

Markets:
• Clincal Diagnostics
• Analytical Chemistry
• Respiratory
• Patient Therapy
• Air Quality Measurement
• Scent Marketing

Features:
• Up to 15k hours of continuous operation
• “Connected” brushless motor with digital communication control and monitoring available
• Fail-safe design with over-current, stall, and over-temperature shut-down
• Optimized pump balancing for ultra-low vibration

Applications:
• Point of Care Diagnostics
• Negative Pressure Wound Therapy
• Compression Therapy
• Medical Simulation
• Scent Dispersion
• DVT Prevention
• Digital Ink Jet Printing
• In Vitro Diagnostics

Documentos relacionados

×
Produtos Tamanho da bomba Tipo de bomba Opção do motor Taxa de fluxo livre Opção do controle do motor Tensão de entrada Vida operacional
B1C-090V12AN-01 Single Head Vacuum Brushless DC Up to 5.8 L/min UART Speed Control 12 15,000 hr
B2C-090V12AN-02 Dual Head Vacuum Brushless DC Up to 9.5 L/min 0-5 VDC Speed Control 12 15,000 hr
B2S-090V24AN-02 Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 9.0 L/min 0-5 VDC Speed Control 24 15,000 hr
B1C-050F24AN-02 Single Head Pressure and/or Vacuum Brushless DC Up to 3.5 L/min 0-5 VDC Speed Control 24 15,000 hr
B1C-070P12AN-00 Single Head Pressure Brushless DC Up to 4.7 L/min On/Off Power Only 12 15,000 hr
B1C-070P12AN-02 Single Head Pressure Brushless DC Up to 4.7 L/min 0-5 VDC Speed Control 12 15,000 hr
B1C-090P24AN-03 Single Head Pressure Brushless DC Up to 5.5 L/min PWM Speed Control 24 15,000 hr
B1S-090P12AN-00 Single Head Pressure Brushless DC Up to 4.9 L/min On/Off Power Only 12 15,000 hr
B1S-090P24AN-00 Single Head Pressure Brushless DC Up to 4.9 L/min On/Off Power Only 12 15,000 hr
B2H-050A24KS-00 Dual Head Pressure and/or Vacuum Brushless DC Up to 3.6 L/min On/Off Power Only 24 15,000 hr
B2H-050A24KS-02 Dual Head Pressure and/or Vacuum Brushless DC Up to 3.6 L/min 0-5 VDC Speed Control 24 15,000 hr
B2H-050A24KS-03 Dual Head Pressure and/or Vacuum Brushless DC Up to 3.6 L/min PWM Speed Control 24 15,000 hr
B2H-050A24KS-50 Dual Head Pressure and/or Vacuum Brushless DC Up to 3.6 L/min PWM Speed Control 24 15,000 hr
B2H-050F12AN-02 Dual head Pressure and/or Vacuum Brushless DC Up to 6.7 L/min 0-5 VDC Speed Control 12 15,000 hr
B2S-050A24AN-03 Dual head Pressure and/or Vacuum Brushless DC Up to 5.7 L/min PWM Speed Control 24 15,000 hr
B2S-050F12AN-02 Dual Head Pressure and/or Vacuum High Efficiency, Brushless Slotless DC Up to 5.3 L/min 0-5 VDC Speed Control 12 15,000 hr
B1B-050A06AN-00 Single Head Pressure and/or Vacuum Iron Core Brush DC Up to 3.7 L/min On/Off Power Only 6 3,000 hr
B1B-050A12AN-00 Single Head Pressure and/or Vacuum Iron Core Brush DC Up to 3.6 L/min On/Off Power Only 12 3,000 hr
B1B-050A24AN-00 Single Head Pressure and/or Vacuum Iron Core Brush DC Up to 3.6 L/min On/Off Power Only 24 3,000 hr
B1B-090P06AN-00 Single Head Pressure Iron Core Brush DC Up to 5.9 L/min On/Off Power Only 6 3,000 hr
B1B-090P12AN-00 Single Head Pressure Iron Core Brush DC Up to 5.9 L/min On/Off Power Only 12 3,000 hr
B1B-090P24AN-00 Single Head Pressure Only (High Flow, Low Pressure) Iron Core Brush DC Up to 5.7 L/min On/Off Power Only 24 3,000 hr
B1B-090V06AN-00 Single Head Vacuum Iron Core Brush DC Up to 5.7 L/min On/Off Power Only 6 3,000 hr
B1B-090V12AN-00 Single Head Vacuum Iron Core Brush DC Up to 5.7 L/min On/Off Power Only 12 3,000 hr
B1B-090V24AN-00 Single Head Vacuum Iron Core Brush DC Up to 5.6 L/min On/Off Power Only 24 3,000 hr
B1C-050F12AN-00 Single Head Pressure and/or Vacuum Brushless DC Up to 3.3 L/min On/Off Power Only 12 15,000 hr
B1C-050F12AN-03 Single Head Pressure and/or Vacuum Brushless DC Up to 3.3 L/min PWM Speed Control 12 15,000 hr
B1C-050F24AN-00 Single Head Pressure and/or Vacuum Brushless DC Up to 3.3 L/min On/Off Power Only 24 15,000 hr
B1C-050F24AN-03 Single Head Pressure and/or Vacuum Brushless DC Up to 3.3 L/min PWM Speed Control 24 15,000 hr
B1C-090P12AN-00 Single Head Pressure Brushless DC Up to 5.5 L/min On/Off Power Only 12 15,000 hr
B1C-090P12AN-03 Single Head Pressure Brushless DC Up to 5.5 L/min PWM Speed Control 12 15,000 hr
B1C-090P24AN-00 Single Head Pressure Brushless DC Up to 5.5 L/min On/Off Power Only 24 15,000 hr
B1C-090P24AN-02 Single Head Pressure Brushless DC Up to 6.1 L/min 0-5 VDC Speed Control 24 15,000 hr
B1C-090V12AN-00 Single Head Vacuum Brushless DC Up to 5.8 L/min On/Off Power Only 12 15,000 hr
B1C-090V12AN-02 Single Head Vacuum Brushless DC Up to 5.2 L/min 0-5 VDC Speed Control 12 15,000 hr
B1C-090V12AN-03 Single Head Vacuum Brushless DC Up to 5.8 L/min PWM Speed Control 12 15,000 hr
B1C-090V24AN-00 Single Head Vacuum Brushless DC Up to 5.8 L/min On/Off Power Only 24 15,000 hr
B1C-090V24AN-03 Single Head Vacuum Brushless DC Up to 5.8 L/min PWM Speed Control 24 15,000 hr
B2B-050A12AN-00 Dual Head Pressure and/or Vacuum Iron Core Brush DC Up to 6.1 L/min On/Off Power Only 12 3,000 hr
B2C-050F12AN-00 Dual Head Pressure and/or Vacuum Brushless DC Up to 5.1 L/min On/Off Power Only 12 15,000 hr
B2C-050F12AN-03 Dual Head Pressure and/or Vacuum Brushless DC Up to 5.1 L/min PWM Speed Control 12 15,000 hr
B2C-050F24AN-00 Dual Head Pressure and/or Vacuum Brushless DC Up to 5.1 L/min On/Off Power Only 24 15,000 hr
B2C-050F24AN-03 Dual Head Pressure and/or Vacuum Brushless DC Up to 5.1 L/min PWM Speed Control 24 15,000 hr
B2C-070P12AN-00 Dual Head Pressure Brushless DC Up to 8.2 L/min On/Off Power Only 12 15,000 hr
B2C-090V12AN-00 Dual Head Vacuum Brushless DC Up to 9.5 L/min On/Off Power Only 12 15,000 hr
B2C-090V12AN-03 Dual Head Vacuum Brushless DC Up to 9.5 L/min PWM Speed Control 12 15,000 hr
B2H-050A12AD-00 Series Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 3.4 L/min On/Off Power Only 12 15,000 hr
B2H-050A12AN-00 Dual Head Pressure and/or Vacuum High Efficiency, Brushless Slotless DC Up to 7.2 L/min On/Off Power Only 12 15,000 hr
B2H-090R12AN-00 Dual Head Pressure High Efficiency, Brushless Slotless DC Up to 10.7 L/min On/Off Power Only 12 15,000 hr
B2H-090V12AN-00 Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 10.5 L/min On/Off Power Only 12 15,000 hr
B2S-050F12AN-00 Dual Head Pressure and/or Vacuum High Efficiency, Brushless Slotless DC Up to 5.3 L/min On/Off Power Only 12 15,000 hr
B2S-050F24AN-00 Dual Head Pressure and/or Vacuum High Efficiency, Brushless Slotless DC Up to 5.3 L/min On/Off Power Only 24 15,000 hr
B2S-090P12AN-00 Dual Head Pressure High Efficiency, Brushless Slotless DC Up to 9.0 L/min On/Off Power Only 12 15,000 hr
B2S-090P12AN-03 Dual Head Pressure High Efficiency, Brushless Slotless DC Up to 9.0 L/min PWM Speed Control 12 15,000 hr
B2S-090P24AN-00 Dual Head Pressure High Efficiency, Brushless Slotless DC Up to 9.0 L/min On/Off Power Only 24 15,000 hr
B2S-090V12AN-00 Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 9.3 L/min On/Off Power Only 12 15,000 hr
B2S-090V12AN-03 Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 9.3 L/min PWM Speed Control 12 15,000 hr
B2S-090V24AN-00 Dual Head Vacuum High Efficiency, Brushless Slotless DC Up to 9.0 L/min On/Off Power Only 24 15,000 hr

687852
687821