Cartridge Solenoid Valves, 2-Way and 3-Way - Series C07/C15/C21 (for industrial applications) | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho

Tensão (V)

Tamanho do orifício 1 (mm)

Número de portas

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Cartridge Solenoid Valves, 2-Way and 3-Way - Series C07/C15/C21 (for industrial applications)

Cartridge Solenoid Valves, 2-Way and 3-Way - Series C07/C15/C21 (for industrial applications)

These new 2 & 3 way cartridge valves offer the most compact solution. Easy to integrate, these solenoid valves can be populated into the smallest portable devices improving performance, size and weight. Sizes: 7, 15 & 21 mm / Orifices: 0,3 to 4 mm

Especificações técnicas

  • Séries do Produto: C7 / C15 / C21
  • Tipo de válvula: 2-Way or 3-Way
  • Função: Normally Closed
  • Tamanho: 7 mm to 21 mm
  • Material do corpo: 303 Stainless.Steel
  • Material de vedação: FKM
  • Coeficiente de vazão 1: 0.003 to 0.154 m3/hour, 0.3 to 2.57 L/min
  • Pressão máxima de operação: 10 bar, 145 psi
  • Tipo de atuação: Direct operated
  • Mídia: Air | Water
  • Tipo de porta: Ø
  • Pressão mínima de operação: 0 bar, 0 psi
  • Temperatura mínima do fluido: 0 °C, 32 °F
  • Temperatura máxima do fluido: 50 °C, 122 °F
  • Número de portas: 2 to 3
  • Tipo de montagem: Cartridge
  • Peso: 0.005 - 0.06 kg

Descrição completa do produto

These new 2 & 3 way  Parker cartridge valves offer the most compact solution. Easy to integrate, these solenoid valves can be populated into the smallest portable devices improving performance, size and weight. This range is available in 3 sizes (7, 15 & 21 mm) with a wide range of orifices (0,3 to 4 mm).



Markets:

• Food & Beverage Processing

• Mobile / Transportation

• Industrial equipment

• Commercial Equipment





Features/Benefits:

• Customizable - can be adapted to the application : voltage, flow, shape, material, cable length, connection, proportional version...

• Easy to embed - reduce integration cost thanks to the cartridge concept

• Compact - 80% reduction of volume vs standard threading solenoid valves

• Improve mobility/portability - 80% reduction in weight vs standard threading solenoid valves

• Save cost - very low power (0,5 to 2,5W) decreasing the size of your battery and the energy consumption

• Long service life - > 109 cycles according application thanks to the frictionless design

• Increase productivity - fast response time (from 0,5 to 7 ms)



Application:

• Milk foam in full auto coffee machine

• Injection control in small engines

• Portable tooling

• Gas analysers

• Vacuum handling

Produtos Tamanho Tensão (V) Tamanho do orifício 1 (mm) Número de portas
C07-212FK03FF-000 7 mm 12 VDC 0.3 2
C07-212FK05FF-000 7 mm 12 VDC 0.5 2
C07-212FK08FF-000 7 mm 12 VDC 0.8 2
C07-212FK10FF-000 7 mm 12 VDC 1 2
C07-224FK03FF-000 7 mm 24 VDC 0.3 2
C07-224FK05FF-000 7 mm 24 VDC 0.5 2
C07-224FK08FF-000 7 mm 24 VDC 0.8 2
C07-224FK10FF-000 7 mm 24 VDC 1 2
C07-312FK03FF-000 7 mm 12 VDC 0.3 3
C07-312FK05FF-000 7 mm 12 VDC 0.5 3
C07-312FK08FF-000 7 mm 12 VDC 0.8 3
C07-312FK10FF-000 7 mm 12 VDC 1 3
C07-324FK03FF-000 7 mm 24 VDC 0.3 3
C07-324FK05FF-000 7 mm 24 VDC 0.5 3
C07-324FK08FF-000 7 mm 24 VDC 0.8 3
C07-324FK10FF-000 7 mm 24 VDC 1 3
C15-212FK05FF-000 15 mm 12 VDC 0.5 2
C15-212FK10FF-000 15 mm 12 VDC 1 2
C15-212FK15FF-000 15 mm 12 VDC 1.5 2
C15-212FK20FF-000 15 mm 12 VDC 2 2
C15-224FK05FF-000 15 mm 24 VDC 0.5 2
C15-224FK10FF-000 15 mm 24 VDC 1 2
C15-224FK15FF-000 15 mm 24 VDC 1.5 2
C15-224FK20FF-000 15 mm 24 VDC 2 2
C15-312FK05FF-000 15 mm 12 VDC 0.5 3
C15-312FK10FF-000 15 mm 12 VDC 1 3
C15-312FK15FF-000 15 mm 12 VDC 1.5 3
C15-312FK20FF-000 15 mm 12 VDC 2 3
C15-324FK05FF-000 15 mm 24 VDC 0.5 3
C15-324FK10FF-000 15 mm 24 VDC 1 3
C15-324FK15FF-000 15 mm 24 VDC 1.5 3
C15-324FK20FF-000 15 mm 24 VDC 2 3
C21-212FK10FF-000 21 mm 12 VDC 1 2
C21-212FK20FF-000 21 mm 12 VDC 2 2
C21-212FK30FF-000 21 mm 12 VDC 3 2
C21-212FK40FF-000 21 mm 12 VDC 4 2
C21-224FK10FF-000 21 mm 24 VDC 1 2
C21-224FK20FF-000 21 mm 24 VDC 2 2
C21-224FK30FF-000 21 mm 24 VDC 3 2
C21-224FK40FF-000 21 mm 24 VDC 4 2
C21-312FK10FF-000 21 mm 12 VDC 1 3
C21-312FK20FF-000 21 mm 12 VDC 2 3
C21-312FK30FF-000 21 mm 12 VDC 3 3
C21-312FK40FF-000 21 mm 12 VDC 4 3
C21-324FK10FF-000 21 mm 24 VDC 1 3
C21-324FK20FF-000 21 mm 24 VDC 2 3
C21-324FK30FF-000 21 mm 24 VDC 3 3
C21-324FK40FF-000 21 mm 24 VDC 4 3

687852
A18171