Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Número do modelo

Capacidade nominal

Tamanho do núcleo

Tamanho da conexão (in)

Estilo da conexão

Aplicação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series

Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series

The Catch-All series sealed model filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 20 tons.

Especificações técnicas

  • Nome de comercialização: Catch All
  • Tipo de produto: Liquid Line Sealed Model Filter Drier
  • Tipo de núcleo: Molded
  • Revestimento: Epoxy Powder Coated to Prevent Corrosion
  • Pressão máxima de operação: 1,305 psig, 90 barg

Descrição completa do produto

The Liquid Line Sealed Model Filter-driers - Sporlan Catch-All® Series provide unparalleled control of the most harmful contaminants in HVAC&R systems.  Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems.  With multiple sizes and fitting configurations, it is easy to find the right model for systems up to 20 tons.

Markets
• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Complete contaminant control to protect and extend system life and ensure system reliability
• High performance desiccant package provides high water capacity & acid capacity
• Porous molded core provides excellent filtration of solid debris for TEV and compressor protection
• Sizes from 3 cu. in. to 60 cu. in. and 1/4” to 1-1/8” fittings for use up to 20 tons cooling capacity
• Models available with activated charcoal for use during system clean-up
• CSG models have an integrated liquid and moisture indicating sightglass to allow visual refrigerant examination
• SAE flare fittings and solid copper ODF fittings available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A and Sub-critical CO2 refrigerant use
• RoHS, REACH, ATEX, and PED compliant

Applications
• Liquid line drying and filtering for solid contaminant removal
• Hot gas defrost line filtering

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Produtos Número do modelo Capacidade nominal Tamanho do núcleo Tamanho da conexão (in) Estilo da conexão Aplicação
400509 C-083-S-90HP 6 - 8 ton 8 in³ 3/8" ODF Solder Liquid Line

687852
840599