CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions | Product Series

Filtrar por

    Nenhum filtro selecionado

Diâmetro interno

Tipo de produto

Tipo de adesivo

Nível de proteção de ruído

Diâmetro interno recuperado

Séries do Produto

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions

CHO-SHRINK Electrically Conductive Heat Shrink Cable Transitions

Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable cable transitions/splitters are designed to provide lightweight connector EMI shielding.

Especificações técnicas

  • Configuração: Transition
  • Comprimento: 1.94 inch, 49.28 mm, 1.76 inch, 44.70 mm, 3.64 inch, 92.46 mm, 5.70 inch, 144.78 mm, 7.28 inch, 184.91 mm, 8.01 inch, 203.45 mm, 3.54 inch, 89.92 mm, 7.21 inch, 183.13 mm
  • Revestimento: Inside Only
  • Material de enchimento: Silver, Silver-plated Copper
  • Dureza: 50 ± 10 Shore D
  • Temperatura operacional: -54 to 135 °C, -66 to 275 °F
  • Resistência dielétrica: 200 VAC/mil
  • Perda de massa total por desgaseificação: 0.67 % TML (0.04% CVCM), 0.68 % TML (0.05% CVCM)
  • Classificação de inflamabilidade: UL VW-1
  • Prazo de validade: 2 years
  • Material da tubulação: Polyolefin

Descrição completa do produto

CHO-SHRINK electrically conductive heat shrink cable transitions/splitters are available in two performance options: CHO-SHRINK 1061, coated with silver, designed for higher end military and aerospace applications, and CHO-SHRINK 1120, coated with silver-plated copper, and designed for commercial applications. Both provide lightweight cable and connector EMI shielding with easy installation and assembly by conventional heat guns and ovens. CHO-SHRINK transitions are available with and without an adhesive lining, which melts when the transition is heated and bonds to the underlying surface, creating a water-resistant seal.

Both CHO-SHRINK materials are ideal for any applications where weight savings associated with EMI cable shielding is of paramount importance. The product consists of polyolefin heat shrinkable transitions/splitters that are coated with Parker Chomerics unique silver or silver-copper plated filled coating systems. CHO-SHRINK cable transitions/splitters are available coated only inside.

The CHO-SHRINK cable shielding system includes tubing, connector boots, cable transitions and boot adaptors – and allows for relatively easy assembly of shielding systems for complex cable wiring harnesses using conventional heat shrink tubing heating devices.
The system offers excellent shielding and significant weight savings over traditional metal braid cable shielding systems. In addition, CHO-SHRINK offers an environmental shield against dust, moisture and other contaminants. CHO-SHRINK remains flexible to support any needed cable routing. Easy repair or rework of cables is facilitated by cutting off the CHO-SHRINK material and installing new material.

CHO-SHRINK materials are ideal for installation on cabling for medical device electronic assemblies which require reliable EMI shielding performance and may benefit from silver’s antimicrobial properties. Typical applications can include; missiles, aircraft, satellites, vehicles, and on cables of any other electronics systems where weight savings is mandatory.

Features and Benefits:
• Meets NASA outgassing specs for space use
• Available with or without adhesive
• 50-60 dB attenuation above 500 MHz for CHO-SHRINK 1120
• 70-80 dB attenuation above 500 MHz for CHO-SHRINK 1061
• Simplifies connector and transition shielding design
• Complex cable assembly EMI shielding possible with a wide selection of cable transitions, including T, Y, and other custom shapes.
• Excellent moisture and contamination seal
• Dramatic weight savings vs. conventional braided mesh
• 4:1 shrink ratio

Typical Applications:
• Medical devices
• Automotive cable assemblies
• Missiles
• Satellites
• Any light-weighting application

Documentos relacionados

×
Produtos Diâmetro interno Tipo de produto Tipo de adesivo Nível de proteção de ruído Diâmetro interno recuperado Séries do Produto
71-02-7209-1000 0.26 in (7.37 mm) 1:2 (T Transition) With Adhesive 70-80 dB 0.14 in (3.56 mm) CHO-SHRINK 1061
71-04-7220-0000 1.52 in (38.61 mm) 1:2 (Y Transition) No Adhesive 50-60 dB 0.71 in (18.03 mm) CHO-SHRINK 1120
71-04-7201-0000 1.06 in (26.92 mm) 1:2 (Y Transition) No Adhesive 50-60 dB 0.49 in (12.45 mm) CHO-SHRINK 1120
71-04-7223-1000 0.52 in (13.21 mm) 1:2 (Y Transition) With Adhesive 50-60 dB 0.24 in (6.10 mm) CHO-SHRINK 1120
71-04-7218-1000 2.19 in (55.63 mm) 1:2 (Y Transition) With Adhesive 50-60 dB 1.02 in (25.91 mm) CHO-SHRINK 1120
71-04-7220-1000 1.52 in (38.61 mm) 1:2 (Y Transition) With Adhesive 50-60 dB 0.71 in (18.03 mm) CHO-SHRINK 1120
71-04-7201-1000 1.06 in (26.92 mm) 1:2 (Y Transition) With Adhesive 50-60 dB 0.49 in (12.45 mm) CHO-SHRINK 1120
71-04-7223-0000 0.52 in (13.21 mm) 1:2 (Y Transition) No Adhesive 50-60 dB 0.24 in (6.10 mm) CHO-SHRINK 1120
71-04-7210-0000 2.19 in (55.63 mm) 1:2 (T Transition) No Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7206-0000 1.06 in (26.92 mm) 1:2 (T Transition) No Adhesive 50-60 dB 0.53 in (13.46 mm) CHO-SHRINK 1120
71-04-7208-1000 0.52 in (13.21 mm) 1:2 (T Transition) With Adhesive 50-60 dB 0.27 in (6.86 mm) CHO-SHRINK 1120
71-04-7209-0000 0.26 in (7.37 mm) 1:2 (T Transition) No Adhesive 50-60 dB 0.14 in (3.56 mm) CHO-SHRINK 1120
71-04-7210-1000 2.19 in (55.63 mm) 1:2 (T Transition) With Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7206-1000 1.06 in (26.92 mm) 1:2 (T Transition) With Adhesive 50-60 dB 0.53 in (13.46 mm) CHO-SHRINK 1120
71-04-7208-0000 0.52 in (13.21 mm) 1:2 (T Transition) No Adhesive 50-60 dB 0.27 in (6.86 mm) CHO-SHRINK 1120
71-04-7209-1000 0.26 in (7.37 mm) 1:2 (T Transition) With Adhesive 50-60 dB 0.14 in (3.56 mm) CHO-SHRINK 1120
71-04-7218-0000 2.19 in (55.63 mm) 1:2 (Y Transition) No Adhesive 50-60 dB 1.02 in (25.91 mm) CHO-SHRINK 1120
71-02-7235-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-04-7230-0000 0.52 in (13.21 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 0.27 in (6.86 mm) CHO-SHRINK 1120
71-04-7252-1000 1.52 in (38.61mm) 1:3 Transition With Adhesive 50-60 dB 0.74 in (18.80mm) CHO-SHRINK 1120
71-04-7232-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7202-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 0.54 in (13.72 mm) CHO-SHRINK 1120
71-04-7231-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 0.50 in (12.70 mm) CHO-SHRINK 1120
71-04-7243-0000 0.52 in (13.21 mm) 1:3 Transition No Adhesive 50-60 dB 0.26 in (6.86 mm) CHO-SHRINK 1120
71-04-7235-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7226-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 0.53 in (13.46 mm) CHO-SHRINK 1120
71-04-7234-1000 0.52 in (13.21 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 0.24 in (6.10 mm) CHO-SHRINK 1120
71-04-7233-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7232-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7202-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 0.54 in (13.72 mm) CHO-SHRINK 1120
71-04-7231-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 0.50 in (12.70 mm) CHO-SHRINK 1120
71-04-7234-0000 0.52 in (13.21 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 0.24 in (6.10 mm) CHO-SHRINK 1120
71-04-7252-0000 1.52 in (38.61mm) 1:3 Transition No Adhesive 50-60 dB 0.74 in (18.80mm) CHO-SHRINK 1120
71-04-7244-0000 1.06 in (26.92 mm) 1:3 Transition No Adhesive 50-60 dB 0.52 in (13.21 mm) CHO-SHRINK 1120
71-04-7230-1000 0.52 in (13.21 mm) 1:2 (45° Transition) With Adhesive 50-60 dB 0.27 in (6.86 mm) CHO-SHRINK 1120
71-04-7244-1000 1.06 in (26.92 mm) 1:3 Transition With Adhesive 50-60 dB 0.52 in (13.21 mm) CHO-SHRINK 1120
71-02-7226-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 0.53 in (13.46 mm) CHO-SHRINK 1061
71-02-7243-1000 0.52 in (13.21 mm) 1:3 Transition With Adhesive 70-80 dB 0.26 in (6.86 mm) CHO-SHRINK 1061
71-02-7233-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7218-0000 2.19 in (55.63 mm) 1:2 (Y Transition) No Adhesive 70-80 dB 1.02 in (25.91 mm) CHO-SHRINK 1061
71-02-7220-0000 1.52 in (38.61 mm) 1:2 (Y Transition) No Adhesive 70-80 dB 0.71 in (18.03 mm) CHO-SHRINK 1061
71-02-7201-0000 1.06 in (26.92 mm) 1:2 (Y Transition) No Adhesive 70-80 dB 0.49 in (12.45 mm) CHO-SHRINK 1061
71-02-7223-1000 0.52 in (13.21 mm) 1:2 (T Transition) With Adhesive 70-80 dB 0.24 in (6.10 mm) CHO-SHRINK 1061
71-02-7218-1000 2.19 in (55.63 mm) 1:2 (Y Transition) With Adhesive 70-80 dB 1.02 in (25.91 mm) CHO-SHRINK 1061
71-02-7220-1000 1.52 in (38.61 mm) 1:2 (Y Transition) With Adhesive 70-80 dB 0.71 in (18.03 mm) CHO-SHRINK 1061
71-02-7201-1000 1.06 in (26.92 mm) 1:2 (Y Transition) With Adhesive 70-80 dB 0.49 in (12.45 mm) CHO-SHRINK 1061
71-02-7223-0000 0.52 in (13.21 mm) 1:2 (Y Transition) No Adhesive 70-80 dB 0.24 in (6.10 mm) CHO-SHRINK 1061
71-02-7210-0000 2.19 in (55.63 mm) 1:2 (T Transition) No Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7206-0000 1.06 in (26.92 mm) 1:2 (T Transition) No Adhesive 70-80 dB 0.53 in (13.46 mm) CHO-SHRINK 1061
71-02-7208-1000 0.52 in (13.21 mm) 1:2 (T Transition) With Adhesive 70-80 dB 0.27 in (6.86 mm) CHO-SHRINK 1061
71-02-7209-0000 0.26 in (7.37 mm) 1:2 (T Transition) No Adhesive 70-80 dB 0.14 in (3.56 mm) CHO-SHRINK 1061
71-02-7210-1000 2.19 in (55.63 mm) 1:2 (T Transition) With Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7206-1000 1.06 in (26.92 mm) 1:2 (T Transition) With Adhesive 70-80 dB 0.53 in (13.46 mm) CHO-SHRINK 1061
71-02-7208-0000 0.52 in (13.21 mm) 1:2 (T Transition) No Adhesive 70-80 dB 0.27 in (6.86 mm) CHO-SHRINK 1061
71-02-7230-0000 0.52 in (13.21 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 0.27 in (6.86 mm) CHO-SHRINK 1061
71-02-7244-1000 1.06 in (26.92 mm) 1:3 Transition With Adhesive 70-80 dB 0.52 in (13.21 mm) CHO-SHRINK 1061
71-02-7252-1000 1.52 in (38.61mm) 1:3 Transition With Adhesive 70-80 dB 0.74 in (18.80mm) CHO-SHRINK 1061
71-02-7230-1000 0.52 in (13.21 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 0.27 in (6.86 mm) CHO-SHRINK 1061
71-02-7232-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7202-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 0.54 in (13.72 mm) CHO-SHRINK 1061
71-02-7231-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 0.50 in (12.70 mm) CHO-SHRINK 1061
71-02-7243-0000 0.52 in (13.21 mm) 1:3 Transition No Adhesive 70-80 dB 0.26 in (6.86 mm) CHO-SHRINK 1061
71-02-7235-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7226-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 0.53 in (13.46 mm) CHO-SHRINK 1061
71-02-7234-1000 0.52 in (13.21 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 0.24 in (6.10 mm) CHO-SHRINK 1061
71-04-7233-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-02-7233-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-02-7202-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 0.54 in (13.72 mm) CHO-SHRINK 1061
71-04-7235-0000 2.19 in (55.63 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 1.19 in (30.23 mm) CHO-SHRINK 1120
71-04-7226-0000 1.06 in (26.92 mm) 1:2 (45° Transition) No Adhesive 50-60 dB 0.53 in (13.46 mm) CHO-SHRINK 1120
71-02-7231-1000 1.06 in (26.92 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 0.50 in (12.70 mm) CHO-SHRINK 1061
71-02-7234-0000 0.52 in (13.21 mm) 1:2 (45° Transition) No Adhesive 70-80 dB 0.24 in (6.10 mm) CHO-SHRINK 1061
71-02-7252-0000 1.52 in (38.61mm) 1:3 Transition No Adhesive 70-80 dB 0.74 in (18.80mm) CHO-SHRINK 1061
71-02-7244-0000 1.06 in (26.92 mm) 1:3 Transition No Adhesive 70-80 dB 0.52 in (13.21 mm) CHO-SHRINK 1061
71-02-7232-1000 2.19 in (55.63 mm) 1:2 (45° Transition) With Adhesive 70-80 dB 1.19 in (30.23 mm) CHO-SHRINK 1061
71-04-7243-1000 0.52 in (13.21 mm) 1:3 Transition With Adhesive 50-60 dB 0.26 in (6.86 mm) CHO-SHRINK 1120

687852
179336