CoolTherm® SC-6709/6730 Silicone Encapsulant | Product Series

Filtrar por

    Nenhum filtro selecionado

Nome de comercialização

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
CoolTherm® SC-6709/6730 Silicone Encapsulant CoolTherm® SC-6709/6730 Silicone Encapsulant

CoolTherm® SC-6709/6730 Silicone Encapsulant

CoolTherm® SC-6709/6730 silicone encapsulant is a two-component, solvent-free RTV silicone system. It is an ideal potting compound for any application where rapid heat transfer, high temperature service and a flexible system are required.

Especificações técnicas

  • Cor: White Liquid (resin), Blue-Green Liquid (hardener)
  • Viscosidade dinâmica: 32000 cP @ 25°C (resin), 5000 cP @ 25°C (hardener)
  • Number of Components: Two-Component (2K)
  • Hardness: 60 Shore A
  • Cure Time: 8 to 12 Hours @ 25°C
  • Working Time: 0.5 to 1 Hours @ 25°C
  • Condutividade térmica: 1 W/m-K
  • Resistência dielétrica: 21.7 kV/mm, 550 V/mil

Descrição completa do produto

CoolTherm® SC-6709/6730 silicone encapsulant is a two-component, solvent-free RTV silicone system. CoolTherm SC-6709/6730 encapsulant system is an ideal potting compound for any application where rapid heat transfer, high temperature service and a flexible system are required.

CoolTherm SC-6730 hardener is blue-green in color and assures thorough mixing by visual examination.

Features and Benefits:
• Low Viscosity – maintains low viscosity for complete and void-free encapsulation.
• High Thermal Conductivity – provides thermal conductivity for applications where superior heat dissipation are required.
• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during severe temperature cycling.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -68°C to +205°C.

Shelf Life/Storage:
Shelf life is six months when stored at 25°C in original, unopened container.

Documentos relacionados

×
Produtos Nome de comercialização
CoolTherm SC-6709/6730 CoolTherm SC-6709/6730 Silicone Encapsulant

687852
1A0MGR