OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake

OBSOLETE: DIGI Base Number Test kit - Parker Kittiwake OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Especificações técnicas

  • Para tipo de fluido: Oil, Fuel Oil
  • Peso: Packaged 5.7 kg, Packaged 12.5 lb
  • Tecnologia: Filtration, Hydraulics
  • Temperatura operacional: 10 to 30 °C, 50 to 86 °F
  • Marca: Kittiwake
  • Divisão: Hydraulic & Industrial Process Filtration Division EMEA
  • Setor: Marine
  • Tipo de produto: Condition Monitor
  • Estilo do produto: Total Base Number (TBN) Sensor
  • Pressão operacional: n/a
  • Taxa de fluxo: n/a
  • Tamanho da porta: n/a
  • Tipo de porta: n/a
  • Temperatura máxima do fluido: n/a
  • Temperatura mínima do fluido: n/a
  • Método de sensibilidade: Pressure Reaction
  • Precisão: ±10% of new oil BN
  • Requisitos elétricos: Battery (5 year - 5000 tests)
  • Saída de sinal: Visual Display
  • Tempo de ciclo: < 3 min
  • Especificações atendidas: CE Certification
  • Materiais de construção: Glass Filled ABS
  • Material de vedação: n/a
  • Material do corpo: Glass Filled ABS
  • Altura: 112 mm
  • Diâmetro: 77 mm
  • Opção de memória estática: Previous test, plus five oils
  • Ciclos por vida útil: 5 years (5000 tests)
  • Número de base: 5 - 100

Descrição completa do produto

Make fast on-site maintenance decisions fast with Parker Kittiwake's complete range of oil test kits. An economical range, providing reliable oil condition results in minutes.
Parker Kittiwake's oil test kit range provides a complete set of economically priced equipment, with a level of accuracy suited to routine analysis. Oil test kits provide you with a condition monitoring tool enabling you to make informed operational and maintenance decisions about your critical plant and equipment. The ability to test on-site at the point of use enables engineers and facilities managers to conduct oil analysis quickly and easily. Detecting out-of-spec fuels and lubricants can identify potential problems, before become critical. Choose from a range of equipment and parameters to use either individually, or combined as a single test kit.
Measure your oil's alkaline reserve and ability to neutralise acids from combustion. The DIGI BN Test Kit provides state of the art, digital analysis and gives fast, accurate results for in-depth monitoring of trends. The DIGI BN Test Kit gives a rapid indication of BN depletion in lubricants.
• Avoid fouling within the engine and corrosion of engine components by monitoring the Base Number (BN) of your lubricating oils
• Simple, economical monitoring of lubricants

Documentos relacionados

×
Produtos

687852
C89472