Electric Expansion Valve - SEH(I) Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Electric Expansion Valve - SEH(I) Series

Electric Expansion Valve - SEH(I) Series

Designed for direct expansion refrigeration, air conditioning and chiller systems; Sporlan SEH(I) valves precisely meter refrigerant and provide superior superheat control.

Especificações técnicas

  • Número do modelo: Please Configure for Model Number
  • Aplicação: Electric Expansion Valve
  • Tipo de produto: SEH-175, SEHI-175, SEHI-400, SEH-P, SEHI-T
  • Tipo de refrigerante: All common HCFC and HFC refrigerants, including R-410A and subcritical R-744.
  • Tamanho da conexão de entrada: 1-1/8 to 2-5/8 ODF
  • Tamanho da conexão de saída: 1-3/8 to 2-5/8 (ODF), 3-1/8 (ODM)
  • Pressão máxima de operação: 34 bar, 43 bar
  • Maximum Pressure Rating: 500 psi, 620 psi
  • Diferencial de pressão máxima: 10 bar, 21 bar, 31 bar, 34 bar, 150 psi, 300 psi, 450 psi, 500 psi
  • Comprimento do cabo: 3 m, 6.1 m, 9.1 m, 12.2 m, 10 ft, 20 ft, 30 ft, 40 ft
  • Configuração: Straight Through or Angle
  • Tipo de motor: 2 Phase Bipolar Wet Motor, Permanent Magnet Bipolar Internal Wet Motor
  • Resolução: 6386 steps
  • Para tipo de fluido: All common Mineral, Polyester, and Alkybenzene oils.
  • Tensão de entrada: 12 VDC -5% +10% (measured at the valve leads)
  • Tipo de cabo: Hermetic Cable with Stripped Ends
  • Tamanho: 175, 400, P, T nom

Descrição completa do produto

Sporlan SEH(I) Electric Expansion Valves are electronically controlled, stepper motor driven valves, intended for precise control of liquid refrigerant flow. Featuring high resolution actuator assemblies, these valves provide unmatched control capability across a wide range of applications and loads. These valves are most commonly paired with a Sporlan Superheat Control, Subcool Control, Chiller Control or Interface Board (IB).

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage Units

Features and Benefits:
• Stepper motor operated for precise control
• High resolution drive assembly
• Solenoid tight seating
• Corrosion resistant materials use throughout
• Field proven reliability
• Low power consumption (less than 4 watts)
• Unique built-in sight glass – indicates valve operation, moisture levels and refrigerant quality
• Compatible with HCFC and HFC refrigerants and oils, in addition to subcritcal CO¬2
• Self-lubricating materials used for long life
• High linear force output

Applications:
• Systems with widely varying operating conditions
• Air Conditioning – Commercial, Chillers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Documentos relacionados

×

687852
840599