Electric Expansion Valve - SER Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Electric Expansion Valve - SER Series

Electric Expansion Valve - SER Series

Parker Sporlan electric valves are electronically controlled, stepper motor driven assemblies, intended for precise control of refrigerant flow.

Especificações técnicas

  • Aplicação: Expansion Valve
  • Tipo de válvula: SER, SSER, Please Configure Part for Valve Type
  • Tamanho da conexão de entrada: 1/4 to 1-1/8 inch ODF
  • Tamanho da conexão de saída: 3/8 to 1-3/8 inch (ODF)
  • Configuração: Angle, Straight Through
  • Comprimento do cabo: 10' or Less Cable
  • Opções adicionais: n/a, Serviceable Inlet Strainer
  • Resolução: 2500 steps, 1596 steps
  • Diferencial de pressão máxima: 500 psid, 580 psid
  • Pressão máxima de operação: 1015 psig, 700 psig, 1305 psig
  • Tipo de motor: 2 Phase Bipolar Wet Motor
  • Temperatura máxima do ambiente: 140 °F
  • Temperatura mínima do ambiente: -40 °F
  • Temperatura máxima do fluido: 155 °F
  • Temperatura mínima do fluido: -50 °F
  • Tipo de atuação: Electric
  • Taxa de fluxo: n/a
  • Função: n/a
  • Temperatura máxima de operação: 155 °F
  • Temperatura mínima de operação: -50 °F
  • Material do corpo: Brass
  • Tamanho da conexão: n/a
  • Tipo de conexão: Angle, Straight Through Offset
  • Material de vedação: n/a

Descrição completa do produto

Parker Sporlan SER Electric Expansion Valves are electronically controlled, stepper motor driven valves, intended for precise control of liquid refrigerant flow. Featuring high resolution actuator assemblies, these valves provide unmatched control capability across a wide range of applications and loads. These valves are most commonly paired with a Parker Sporlan Superheat Control, Subcool Control, Chiller Control or Interface Board (IB).

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage Units

Features and Benefits:
• Stepper motor operated for precise control
• High resolution drive assembly
• Solenoid tight seating
• Corrosion resistant materials use throughout
• Field proven reliability
• Low power consumption (less than 4 watts)
• Compatible with HCFC and HFC refrigerants and oils, in addition to subcritcal CO¬2
• Self-lubricating materials used for long life
• High linear force output

Applications:
• Systems with widely varying operating conditions
• Air Conditioning – Commercial, Chillers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Documentos relacionados

×

687852
840599