Electro-Hydraulic Pumps (EHP) for Mobile Applications | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Electro-Hydraulic Pumps (EHP) for Mobile Applications

Electro-Hydraulic Pumps (EHP) for Mobile Applications

The EHP Electro-Hydraulic Pump are designed for hybrid electric and all electric mobile applications. Configured ePumps consist of an electric motor directly coupled to a hydraulic pump (EHP), controlled by a high performance mobile hardened drive

Especificações técnicas

  • Tipo de motor: PMAC (GVM Permanent Magnet AC Synchronous Motor)
  • Tipo de bomba: Parker Hydraulic Vane Pumps (axial piston, bent axis, gear pumps)
  • Tensão de entrada: 24 to 800 VDC
  • Potência de saída: 2 to 260 kW (Hydraulic Power)
  • Taxa de fluxo: up to 350 L/min
  • Classificação de pressão: up to 450 bar
  • Classificação de proteção de ingresso: IP6K9K as standard with GVM servomotors
  • Especificações atendidas: CE

Descrição completa do produto

Parker’s Configured ePumps consist of an electric motor, directly coupled to a hydraulic pump (EHP Series) and controlled by a high performance mobile hardened inverter (GVI Series). Our Configured ePumps provide the lowest possible installed cost and highest

efficiency, while still maintaining superior reliability in the most demanding applications.

Parker's global expertise in hydraulic, electric motor, and inverter technologies is combined into the Configured ePump, creating an optimized and customizable system for hybrid electric and all fully electric mobile applications.

In addition to our wide range of Configured ePumps, our Smart Electrification portfolio also includes an Electric Power Take-Off (ePTO), consisting of our GVI Series Inverter and GVM Series electric motor.

 

Markets:

 • Construction Equipment
 • Mining
 • Material Handling

 • Trucks 
 • Bus
 • Agriculture and Forestry

 

Features/Benefits:

• Highly reliable components (inverters, motors, and pumps that are perfectly matched without the need for extra adaptors) provide greater assurance

• A wide range of motor/pump combinations adaptative to every battery pack provide greater flexibility

• Reduced energy consumption and emissions through flow on demand

• Longer runtime due to higher, overall efficiency

• Reduced noise pollution

• Simplified sourcing with a multi-technology Parker solution

 

Applications:
• Electric power steering
 - Bus and Coach
  - Vocational vehicle
• Electro-Hydraulic Systems
 - Wheel loader, excavator
 - Dump truck, hauler
 - Material handling
 - Refuse truck
 - Street sweeper

Documentos relacionados

×

687852
A87859