Electronic Discharge Bypass Valve-SDR Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Electronic Discharge Bypass Valve-SDR Series

Electronic Discharge Bypass Valve-SDR Series

Designed for direct expansion refrigeration, air conditioning and chiller systems; Sporlan SDR valves control the flow of discharge gas for hot gas bypass and receiver pressurization applications.

Especificações técnicas

  • Aplicação: Discharge Bypass
  • Tipo de válvula: SDR
  • Opções adicionais: n/a
  • Diferencial de pressão máxima: 500 psid
  • Pressão máxima de operação: 700 psig
  • Temperatura máxima do ambiente: 140 °F
  • Temperatura máxima do fluido: 240 °F

Descrição completa do produto

Sporlan SDR Electric Discharge Bypass Valves are electronically controlled, stepper motor driven valves, designed specifically for precise control of discharge gas bypass applications. Featuring high resolution actuator assemblies, these valves provide unmatched control capability across a wide range of applications and loads. These valves are most commonly paired with a Sporlan Pressure Control, Temperature Control or Interface Board (IB).

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:
• Direct temperature control
• Tight shutoff when closed
• Can be interfaced with direct digital controls or other building management systems
• Functions as a standalone temperature control when used with a Sporlan TCB
• Capacities up to 40 tons R-410A
• Suitable for use with CFC, HCFC, and HFC refrigerants
• Proven reliable step motor design
• High force output for unparalleled reliability
• Corrosion resistant materials used throughout
• Low power consumption – 4 Watts

Applications:
• Air Conditioning – Residential, Unitary units, Packaged units, Chillers, Commercial, Industrial
• Refrigeration – Coolers, Freezers, Walkin units, Cases
• Industrial Refrigeration
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×

687852
840599