Fastener Seals Thredseals English Units 750 Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Fastener Seals Thredseals English Units 750 Series Fastener Seals Thredseals English Units 750 Series

Fastener Seals Thredseals English Units 750 Series

Parker's 750 Series Thredseal is designed to seal directly against threads. This series is for sealing English unit fasteners

Descrição completa do produto

ThredSeals are safe and reliable seals for threaded devices. They are self-centering and non-directional, designed to seal directly against threads, without any special requirements. ThredSeals can also offer considerable savings because they enable the use of low cost standard fasteners and full threaded fittings. They are easy to assemble and do not require special skills or tooling; simply push them on with a slight twisting motion and tighten the fastener.

Unlike other cure-in-place thread sealing methods, ThredSeals are mechanical, not chemical in application. They can be easily assembled and removed, do not require set up cure time, and are easily parted from contacting surfaces without special tools or chemicals, providing easy access to the sealed areas. ThredSeals seal at the recommended pressure and temperature levels by utilizing the bolt threads to form a contained elastomeric dam. If the elastomeric element is not damaged to the extent of tearing or rupturing, the seals are reusable. Close visual inspection after each removal is recommended, and the use of cover washers will reduce the possibility of tears or breaks in the rubber, as well as provide adequate seating surfaces for the nut.        

Key Benefits

• Effective sealing for standard fastener sizes

• Self-centering

• Non-directional

• Easy to assemble and disassemble

• Readily available in standard fastener sizes

Documentos relacionados

×

687852
687486