FBO PARTS AND ACCESSORIES - RACOR | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo de kit

Tipo de peça

Para usar com

Inclui

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
FBO PARTS AND ACCESSORIES - RACOR

FBO PARTS AND ACCESSORIES - RACOR

Racor FBO and DFBO Series replacement parts and accessories.

Descrição completa do produto

Racor FBO Series Filtration Assemblies are designed to meet the tough conditions of today’s industrial and marine engine filtration and refueling operations. This series inclues parts and accessories for Racor Industrial and Marine FBO and DFBO assemblies; including valve, bowl, falange, bracket, o-ring, plug, water sensor, heater, and sight glass kits.
Produtos Tipo de kit Tipo de peça Para usar com Inclui
72610 Bowl Kit FBO-14 Bowl Assembly -Black FBO-14 Black Housing Grounding Nut
72694 FBO Gauge Kit 0-15 PSI Range FBO Housings UL Listed
72710 Water Sight Glass Kit 1/2" NPT Brass Sight Glass FBO Housings Sight Glass Ball
72712 Knob Handle Kit 1/2" Knob Handle Kit FBO Housings Knob, Bolt, Washer, Hex Nut
72783 FBO Gauge Kit 0-30 PSI Range FBO Housings Engineered Plastic
72806 Bowl and Falange Kit FBO-14 Bowl Assembly - Black FBO-14 Black Housing Yellow Falange
73084 Bracket Kit Bracket Assembly - Black FBO Black Housings 2 X 1 1/2” NPT male/female fittings, Hardware
73153-W-KIT Bowl Flange Kit FBO Falange Kit - White FBO White Housing OV-13 FBO Viton® O-ring
73161 Bowl and Falange Kit FBO-14 Bowl Assembly -White FBO-14 White Housing White Falange
73167 Bracket Kit Bracket Assembly - White FBO White Housing 2 X 1 1/2” NPT male/female fittings, Hardware
73225-.5 Ball Valve Kit 1/2” NPT Brass Locking Ball Valve FBO Housings Parker Yellow Handle
73249 Water Sensor Kit 1/2" NPT Reducer Bushing to WIF Thread RK23191-01 or RK30880E WIF sensor Steel Fitting
73343 DFBO Bowl Kit DFBO-14 Bowl Assembly - White DFBO White Housing White Falange, Seals, SS Valve, SS Hardware
73354002 Vent Valve Kit DFBO Vent Valve Kit DFBO Loctite 565
73383 Vent Valve Kit FBO Air Bleed Vent Kit FBO Housings Plug, Bolts, O-rings
FBO-HTR-KIT Heater Kit FBO Heater - Not for gasoline FBO Housings 45W, 120VAC Heater
OV-13 O-ring Kit FBO Falange O-ring FBO Housings Viton® O-ring
RK 10110 Plug Kit Port plug metal 3/8"-24 SAE FBO Housings Hex Head - Plated Steel
RK 12041 Plug Kit Port plug metal 1/4"-18 NPTF FBO Housings Hex Head - Brass
RK18-1656 Water Sensor Kit 1/2" NPTF Reducer Bushing to WIF Thread RK23191-01 or RK30880E WIF sensor Stainless Steel Fitting
RK23191-01 Water Sensor Kit Steel - 1/2”-20 Water Sensor FBO Housings Requires RK18-1656
RK73300001 Bowl Flange Kit DFBO Falange Kit - Yellow DFBO Black Housing OV-13 FBO Viton® O-ring
RK73301001 Bowl Flange Kit DFBO Falange Kit - White DFBO White Housing OV-13 FBO Viton® O-ring

687852
687630