Flange seal Prädifa series NAI, FlexiSeal® | Product Series

Filtrar por

    Nenhum filtro selecionado

Diâmetro externo (mm)

Diâmetro interno (mm)

Altura do elemento (mm)

Largura do sulco

Temperatura mínima de trabalho (C)

Temperatura máxima de trabalho (C)

Material de vedação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Flange seal Prädifa series NAI, FlexiSeal® Flange seal Prädifa series NAI, FlexiSeal®

Flange seal Prädifa series NAI, FlexiSeal®

Flange seal. Internal pressure. Static and intermittently dynamic. FlexiSeal. Spring-energized PTFE seal.

Especificações técnicas

  • Tipo de aplicação térmica: Low Temperature (< -35°C), Expanded Low and High Temperature (< -35 to 140°C)
  • Mídia: Hydraulic
  • Opções de materiais de polímeros: Polytetrafluoroethylene (PTFE, mPTFE, Polon®), Ultra-High Molecular Weight Polyethylene (UHMW-PE)
  • Pressão máxima de operação: 550 bar
  • Temperatura mínima de operação: -200 to -190 °C
  • Temperatura máxima de operação: 80 to 230 °C
  • Velocidade máxima de superfície: 0.005 m/sec
  • Unidade de medida: Length: mm
  • Mecanismo de amortecimento: No
  • Classificação de pressão: Extremely High Pressure (> 500 bar)
  • Pressão operacional: Internal Pressure
  • Diâmetro externo: 8 to 691 mm
  • Diâmetro interno: 3.2 to 662 mm

Descrição completa do produto

The NAI product series features a FlexiSeal® design with a helicoil spring and is ideally suited for flange sealing in high-pressure applications. It seals the pressure gradient from inside to outside. The NAI series is characterized by extremely high temperature resistance and chemical resistance.

• Helical spring for high load and small deflection range.
• Resilient helical spring resists permanent set and maintains compliance to long-term flange separation.
• Many high-resilience energizer options available, including choice of light, medium and heavy loads and NACE for oil field use.
• Low-cost elastomeric energizers available, all with excellent fatigue resistance.

Range of application:
Flange sealing in high-pressure applications, pressure gradient from inside to outside.

Documentos relacionados

×
Produtos Diâmetro externo (mm) Diâmetro interno (mm) Altura do elemento (mm) Largura do sulco Temperatura mínima de trabalho (C) Temperatura máxima de trabalho (C) Material de vedação
NAI-M001450-01-009-1 14.5 9.7 1.45 2.4 -190 230 Polytetrafluorethylene additives
NAI-M002500-01-022-1 25 20.2 1.45 2.4 -190 230 Polytetrafluorethylene 15% glass fiber
NAI-M003000-01-022-1 30 25.2 1.45 2.4 -190 230 Polytetrafluorethylene 15% glass fiber
NAI-M003278-01-005-2 32.78 27.98 1.45 2.4 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M004850-01-011-1 48.5 43.7 1.45 2.4 -190 230 Polytetrafluorethylene additives
NAI-M005000-03-022-1 50 40.4 3.1 4.8 -190 230 Polytetrafluorethylene 15% glass fiber
NAI-M005600-02-001-1 56 48.8 2.3 3.6 -190 230 Polytetrafluorethylene virgin
NAI-M005900-01-005-1 59 54.2 1.45 2.4 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M006000-02-009-1 60 52.8 2.3 3.6 -190 230 Polytetrafluorethylene additives
NAI-M006800-03-022-1 68 58.4 3.1 4.8 -190 230 Polytetrafluorethylene 15% glass fiber
NAI-M007500-03-009-2 75 65.4 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M008200-03-022-1 82 72.4 3.1 4.8 -190 230 Polytetrafluorethylene 15% glass fiber
NAI-M008500-03-002-1 85 75.4 3.1 4.8 -190 230 Polytetrafluorethylene modified
NAI-M009360-03-009-2X 93.6 84 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M009700-03-020-2 97 87.4 3.1 4.8 -190 230 Polytetrafluorethylene 20% glass fiber
NAI-M009956-03-001-2 99.56 89.96 3.1 4.8 -190 230 Polytetrafluorethylene virgin
NAI-M011200-03-001-2 112 102.4 3.1 4.8 -190 230 Polytetrafluorethylene virgin
NAI-M011400-03-009-2X 114 104.4 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M011500-04-009-1 115 100.8 4.65 7.1 -190 230 Polytetrafluorethylene additives
NAI-M011700-03-020-2 117 107.4 3.1 4.8 -190 230 Polytetrafluorethylene 20% glass fiber
NAI-M012700-04-001-2 127 112.8 4.65 7.1 -190 230 Polytetrafluorethylene virgin
NAI-M013400-03-005-2 134 124.4 3.1 4.8 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M014200-03-001-2 142 132.4 3.1 4.8 -190 230 Polytetrafluorethylene virgin
NAI-M017145-05-005-1 171.45 152.45 6.1 9.5 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M018410-03-001-2 184.1 174.5 3.1 4.8 -190 230 Polytetrafluorethylene virgin
NAI-M018415-04-001-2 184.15 169.95 4.65 7.1 -190 230 Polytetrafluorethylene virgin
NAI-M019050-03-002-2 190.5 180.9 3.1 4.8 -190 230 Polytetrafluorethylene modified
NAI-M024100-04-001-1 241 226.8 4.65 7.1 -190 230 Polytetrafluorethylene virgin
NAI-M038500-06-009-2X 385 356 9.5 14.5 -190 230 Polytetrafluorethylene additives
NAI-M060800-06-005-1 608 579 9.5 14.5 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M066200-06-005-1 662 633 9.5 14.5 -190 230 Polytetrafluorethylene 10% Ekonol
NAI-M001800-02-009-2 18 10.8 2.3 3.6 -190 230 Polytetrafluorethylene additives
NAI-M005000-03-009-2 50 49.4 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M007500-04-002-1 75 60.8 4.65 7.1 -190 230 Polytetrafluorethylene additives
NAI-M009400-03-009-2 94 84.4 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M010600-03-001-2 106 96.4 3.1 4.8 -190 230 Polytetrafluorethylene virgin
NAI-M013000-03-009-2 130 120.4 3.1 4.8 -190 230 Polytetrafluorethylene additives
NAI-M017700-03-001-2 177 167.4 3.1 4.8 -190 230 Polytetrafluorethylene virgin

687852
687424