Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM125-75) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM125-75)

Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM125-75)

Parker's fluorocarbon (FKM, FPM) O-rings are compatible with oils and gases, hydraulic oil and fuels.

Especificações técnicas

  • Opções de materiais de polímeros: Fluorocarbon Rubber (FKM, FPM)
  • Tipo de aplicação térmica: Low and High Temperature (< -30°F, > 250°F)
  • Temperatura mínima de operação: -40 °F
  • Temperatura máxima de operação: 400 °F
  • Para tipo de fluido: Broad Range
  • Dureza: 75 Shore A
  • Setor: General
  • Especificações atendidas: MIL/Aero, AMS-R-83485, AMS7287
  • Região de origem: North America
  • Internamente lubrificado: No
  • Cor: Black

Descrição completa do produto

Parker's Fluorocarbon 75 Durometer O-Ring, Low & High Temperature (VM125-75) has best in class compression set resistance for a low temperature, GLT type of fluorocarbon material.  Formulated for the stringent high temperature requirements of AMS 7287, the material also exhibits outstanding HTS turbine oil compatibilty, outstanding jet fuel compatibity, and outstatnding hydraulic oil resistance.

• Heat resistance - Up to 204°C (400°F) and higher temperatures with shorter life expectancy
• Cold flexibility - Down to -40°C (-40°F) for static applications and -26°C (-15°F) for dynamic applications

Chemical resistance
• Mineral oil and grease, ASTM oil No. 1, and IRM 902 and IRM 903 oils
• Non-flammable hydraulic fluids (HFD)
• Silicone oil and grease
• Mineral and vegetable oil and grease
• Aliphatic hydrocarbons (butane, propane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Gasoline (including high alcohol content)
• Jet Fuels
• AMS-R-83485
• AMS 7287
• HTS Turbine oils including Mil-PRF-23699, Mil-PRF-7808 Grade 4 and AS5780 Class HPC
• Very good ozone, weather and aging resistance


Not compatible with:
• Glycol based brake fluids
• Ammonia gas, amines, alkalis
• Superheated steam
• Low molecular weight organic acids (formic and acetic acids)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Documentos relacionados

×

687852
687519