Gold Cup Cam and Cradle | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Gold Cup Cam and Cradle

Gold Cup Cam and Cradle

GOLD CUP® Cam and Cradle offers OEM aftermarket cam and cradle assembly that ensures quality and performance in the robust series of GOLD CUP hydrostatic piston pumps.

Especificações técnicas

  • Para tipo de fluido: Hydraulics
  • Pressão operacional: NA
  • Deslocamento máximo: NA
  • Taxa de fluxo: NA
  • Mídia: Hydraulics
  • Taxa de fluxo máximo: NA
  • Pressão máxima de operação: NA
  • Tipo de bomba: Hydrostatic
  • Tipo de produto: Pumps
  • Tecnologia: Hydraulics
  • Deslocamento: NA
  • Material do corpo: Various Materials
  • Estilo do produto: Axial Piston Pump

Descrição completa do produto

Experience optimal performance and proven quality with a complete replacement GOLD CUP cam and cradle assembly. Engineered specifically for Parker hydrostatic transmissions, this aftermarket assembly ensures your GOLD CUP series pump performs and meets the severe-duty performance demands of the most rigorous applications.

GOLD CUP hydrostatic transmission pumps deliver unparalleled durability. To maintain the original configuration of your pump and the same level of quality, Parker provides Genuine Parker replacement parts. Our engineers are knowledgeable of the demands placed on the specific components of your pump. When market parts from unknown and unproven manufacturers are used, there is no assurance that the product will perform as originally designed and manufactured.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Transmission
• Rail

Features/Benefits:   
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation


Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00- Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

687852
246579