Gold Cup Shaft Assembly for Pumps | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Gold Cup Shaft Assembly for Pumps

Gold Cup Shaft Assembly for Pumps

The GOLD CUP® Shaft Assembly for Pumps offers a complete OEM aftermarket kit for GOLD CUP shafts. As a Genuine Parker replacement, this set maintains the durability of your hydrostatic pump.

Especificações técnicas

  • Para tipo de fluido: Hydraulic Fluids
  • Pressão operacional: n/a
  • Deslocamento máximo: n/a
  • Taxa de fluxo: n/a
  • Mídia: Hydraulic Fluids
  • Taxa de fluxo máximo: n/a
  • Pressão máxima de operação: n/a
  • Tipo de bomba: Hydrostatic
  • Tipo de produto: Pumps
  • Tecnologia: Hydraulics
  • Deslocamento: n/a
  • Material do corpo: n/a
  • Estilo do produto: Axial Piston Pump

Descrição completa do produto

The GOLD CUP Shaft Assembly for Pumps provides worry-free replacement with this complete kit. Along with the quality and durability that comes with OEM aftermarket components, this kit includes all of the required internal parts to secure the replacement shaft to the pump specified on the selection tool. Engineered specifically for GOLD CUP hydrostatic transmission, this replacement kit assures optimal performance.  

As a Genuine Parker replacement, the GOLD CUP Shaft Assembly is engineered to meet the severe-duty performance demands of the most rigorous applications. The engineers at the Parker Hydraulic Pump and Power Systems Division have spent years developing components that suit industries requiring closed-loop control for high pressure and high power density. Unlike market parts from unknown and unproven manufacturers, the Parker GOLD CUP Shaft Assembly delivers the confidence that your product will perform as originally designed.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail

Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

Parts Shipped Include:
• Shaft
• Shaft bearing
• Applicable mounting parts by frame size for installation and operation

687852
246579