GVM Global Vehicle Motors - for mobile applications | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho da estrutura

Comprimento

Tipo de enrolamento

Método de refrigeração

Tipo de realimentação

Estilo de montagem

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
GVM Global Vehicle Motors - for mobile applications

GVM Global Vehicle Motors - for mobile applications

European Permanent Magnet (PMAC) Motors and Generators for Traction, Electro-Hydraulic Pumps (EHP) and Auxiliary Systems

Especificações técnicas

  • Velocidade máxima de saída: up to 9500 RPM (depending on size)
  • Tamanho da estrutura: 142 mm, 210 mm, 310 mm
  • Torque de pico: up to 85 Nm (GVM142-100), up to 710 Nm (GVM210-400), up to 2300 Nm (GVM310-400)
  • Potência de saída de pico: 57 kW (GVM142), 280 kW (GVM210), 850 kW (GVM310)
  • Comprimento da pilha do motor: GVM142-50/75/100, GVM210-50/100/150/200/300/400, GVM310-125/200/250/300/400
  • Tipo de montagem: eGearDrive, SAE A, SAE B, SAE C, SAE D, TA, TB, TC
  • Tensão nominal da bateria: 24 to 800 VDC
  • Método de refrigeração: 50/50 Water Glycol
  • Temperatura máxima do ambiente: 120 °C
  • Tipo de realimentação: Resolver, Absolute Encoder (SinCos)
  • Tipo de eixo: Spline (male or female). Other possibilities on request.
  • Classificação de proteção de ingresso: IP67, IP6K9K (only for mounted motor)

Descrição completa do produto

The efficient GVM motor (PMAC technology) allows customer an energy storage device size reduction leading to cleaner and more economic vehicles. The torque density and speed capabilities of Parker Permanent Magnet AC motors (PMAC) combined with a voltage matched inverter provide breakthrough performance in a variety of vehicle platforms. The GVM is a powerful choice for both on and off-road vehicles, engineered for Traction, Electro-hydraulic Pumps (EHP) and auxiliary applications.

Markets:

 • Construction Equipment

 • Mining

 • Material Handling

 • Truck & Bus

 • Off-Highway Vehicle

 • Rail

Features/Benefits:

 • High efficiency

 • Compactness (High power density)

 • Robustness and Reliability

 • Direct mounting

 • Operating voltages available from 24 to 800 VDC

 • Rare earth magnets allow high temperature operation

 • Patented cooling system

 • Available as a kit for a better mechanical integration

Applications:

 • Traction applications

 • Generators

 • Electro-hydraulic pumps for high power cylinders

 

Technical Specifications:

- Motor Type : Permanent Magnet synchronous motor

- Magnet Materials : Rare earth magnets

- Number of Poles : GVM142 and GVM210 12; GVM310 16

- Battery Voltage : 24 to 800 VDC max

- Power Range : up to 351 kW (rated power)

- Torque Range : up to 2300 Nm (peak)

- Speed Range : up to 9500 rpm

- Ambient Temperature (resolver feedback)

    - liquid cooled : -40…+120 °C

- Storage Temperature : -40…+85°C

- Insulation of the Stator Winding : Class H with potting

- Random Vibration : GVM142 and GVM210 JDQ 53.3 Level 2, 5 Hz to 2000 Hz, 14.88 Grms, 3 axis (8 hours by axis); GVM310 JDQ 53.3 Level 3, 5 Hz to 2000 Hz, 10.86 Grms, 3 axis (8 hours by axis)

- Operational Shock : GVM142 and GVM210 JDQ 53.3 Level 2, 500 m/sec², 11 ms, 3 axis (6 shocks by axis); GVM310 JDQ 53.3 Level 3, 250 m/sec², 11 ms, 3 axis (6 shocks by axis)

- Thermal Protection : 1 PTC probes and 2xPT1000 sensor

- Connections : Terminal box (flying cables for kits); connector for feedback; automotive power connector

- Marking : CE

Documentos relacionados

×
Produtos Tamanho da estrutura Comprimento Tipo de enrolamento Método de refrigeração Tipo de realimentação Estilo de montagem
GVM142050BRWAABPA1E-0009 142 mm (outer width) Rotor Length = 50 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050BRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050DPNSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: DP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050DPWSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: DP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050GPNSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: GP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050HRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: HR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050MPWSABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142050RRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: RR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050XQWAABPA1G 142 mm (outer width) Rotor Length = 50 mm code: XQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142050ZRWAABPA1G-P 142 mm (outer width) Rotor Length = 50 mm code: ZR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075BRWAABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: BR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075ERWAABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142075ERWAABWA1G-P 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver
GVM142075ERWAABXX1E-0001 142 mm (outer width) Rotor Length = 75 mm code: ER Liquid Cooling Resolver
GVM142075MPWSABPA1G-P 142 mm (outer width) Rotor Length = 75 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142075NQWAABPA1G 142 mm (outer width) Rotor Length = 75 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100BPNSABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: BP Natural Convection Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142100EQWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: EQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100HRWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: HR Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100MPWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: MP Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100MPWSABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: MP Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes
GVM142100NQWAABPA1G 142 mm (outer width) Rotor Length = 100 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100NQWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: NQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100QQWAABXX1E-0002 142 mm (outer width) Rotor Length = 100 mm code: QQ Liquid Cooling Resolver
GVM142100ZQWAABPA1G-P 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Resolver EHP Mount / SAE A / 2 Holes
GVM142100ZQWAABXX1E-0008 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Resolver
GVM142100ZQWSABPA1G 142 mm (outer width) Rotor Length = 100 mm code: ZQ Liquid Cooling Sin/Cos RM22A EHP Mount / SAE A / 2 Holes

687852
A87859