Wellhead Grease Fittings, High Pressure Lubrication and Sealant Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Estilo do produto

Pressão máxima de operação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Wellhead Grease Fittings, High Pressure Lubrication and Sealant Series

Wellhead Grease Fittings, High Pressure Lubrication and Sealant Series

Parker PGI’s High Pressure Grease Fittings feature Blowdown, Lubricant (Sealant), and Packing Injection Fitting Styles with 9/16" Autoclave style threads for 20,000 psi service and a Blowdown Fitting Style with 1/2” NPT for 10,000 psi service.

Especificações técnicas

  • Estilo do produto: Blowdown 9/16" Autoclave Style, Lubrication (Sealant) 9/16" Autoclave Style, Packing Injection 9/16" Autoclave Style, Blowdown 1/2" NPT
  • Pressão máxima de operação: 20000 psi, 10000 psi, 1379 bar, 689 bar

Descrição completa do produto

Parker PGI’s High Pressure Lubrication and Sealant Wellhead Grease Fittings feature a variety of styles. The Blowdown, Lubricant (Sealant), and Packing Injection Fitting Styles come with a 9/16"" Autoclave style thread for service to 20,000 psi and feature a unique 316 SS floating cone with an O-Ring and backup ring which prevent galling of the valve seat and prevent leakage through the threads.  

The Blowdown Fitting Style with 1/2” NPT for service to 10,000 psi features a heavy-duty radial rivet crimp which provides the best “blow-out” protection of any available crimped style fitting. The radial rivet crimp process conforms to the latest revision of NACE when manufactured with 316 SS or 4140 body material.  This fitting also features the Positive Flow Ball Support design which directs the flow of the lubricant and/or sealant through the center of the spring without passing through the spring coil, reducing the tendency to “pack-off.” The Positive Flow Ball Support is available in many other fitting styles.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Vented Cap
• Stinger is Nitrided
• 17-4 PH Floating Style  design to prevent galling
• Heavy Duty Radial Rivet Crimp

Applications:
• Wellhead Blowdown Fitting
• Packing Injection systems
• Lubrication points in system

Documentos relacionados

Literature and Reference Materials
Wellhead Fittings & Valve Components | PGI-WF
×
Produtos Estilo do produto Pressão máxima de operação
HP11S9-F0 Blowdown 9/16" Autoclave Style 20000 psi
HP12S9-F0 Lubrication (Sealant) 9/16" Autoclave Style 20000 psi
HP13S9-F0 Packing Injection 9/16" Autoclave Style 20000 psi
HP10N4-F0 Blowdown 1/2" NPT 10000 psi

687852
687516